目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
81311 - Operated pressure relief valves with proportional control
Duplomatic
Group 8: PROPORTIONAL VALVES
81 311 PRE* Pilot operated pressure relief valves with proportional control - ISO 6264-06 (CETOP R06), ISO 6264-08 (CETOP R08), ISO 6264-10 (CETOP R10)
Powered by
CAD模型選擇
{duplomatic/08_proportional_valves/81311/81311_asmtab.prj},{NB=PRE10-025/20N-D12K1},{TIPO=PR},{E=E},{DN=10},{PC=025},{SER=20},{GU=N},{NV=D12},{K1=K1},{COD1=8121001},{COD2=123010},{COD3=123011},{COD4=123012},{PLATE=Off},{PPATH=81311_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TIPO
Type
ⁿ/ₐ
E
Electro-proportional control
ⁿ/ₐ
SER
Series No.
ⁿ/ₐ
K1
Coil electrical connection: plug for connector type DIN 43650 (standard)
ⁿ/ₐ
PRE10-025/20N-D12K1
PR
E
20
K1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表