目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
PDE3GL - Proportional pressure control valve with compact integrated electronics
Duplomatic
Group 8: PROPORTIONAL VALVES
81 251 PRE3G* Pilot operated pressure control valve with proportional control and integrated electronics - ISO 4401-03 (CETOP 03)
Powered by
CAD模型選擇
{duplomatic/08_proportional_valves/81251/81251_pre3gl_asmtab.prj},{NB=PRE3GL-070/10N-E0K12},{TIPO=PR},{E=E},{DN=Size ISO 4401-03 (CETOP 03)},{GL=GL},{PC=070},{SER=10},{GU=N},{RS=E0},{K12=K12},{COD1=8122001},{COD2=0118955},{COD3=0571494},{COD4=0112825},{COD5=0112931},{COD6=0122437},{COD7=0570180},{PPATH=81251_pre3gl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TIPO
Type
ⁿ/ₐ
E
Electro-proportional control
ⁿ/ₐ
DN
Size
ⁿ/ₐ
GL
Compact electronics for open loop
ⁿ/ₐ
SER
Series No.
ⁿ/ₐ
K12
Connection 5 pin M12
ⁿ/ₐ
PRE3GL-070/10N-E0K12
PR
E
Size ISO 4401-03 (CETOP 0...
GL
10
K12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表