目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
DT03 - Poppet type solenoid operated directional control valve - subplate mounting - ISO 4401-03 (CETOP 03)
Duplomatic
Group 4: DIRECTIONAL CONTROL VALVES
42 200 DT03 Poppet type solenoid operated directional control valve - subplate mounting - ISO 4401-03 (CETOP 03)
Powered by
CAD模型選擇
{duplomatic/04_solenoid_operated_valves/42200/dt03_asmtab.prj},{NB=DT03-2E/10/12V-CC/},{IDNR=},{TIPO=DT},{DN=3 = ISO 4401-03 (CETOP 03)},{VN=2.000},{ES=E},{VV=},{SR=10},{DC=12V-CC},{GU=},{PPATH=dt03_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TIPO
Type
ⁿ/ₐ
DN
Nominal size
ⁿ/ₐ
SR
Series No.
ⁿ/ₐ
DT03-2E/10/12V-CC
DT
03 = ISO 4401-03 (CETOP 0...
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表