Double-Interlock 4-Bolt Flange Non-Expansion Inch Bore - Double-Interlock Flange Bearings
Dodge
Mounted Bearings
Tapered Roller Bearings
Double-Interlock
Powered by
CAD模型選擇
{dodge/mounted_bearings/tapered_roller_bearings/double_interlock/f4b_di_ne_asmtab.prj},{NB=023435},{SS=2-7/16},{SS1=2.437500},{PN=023435},{DESCRIPTION=F4B-DI-207R DBL INTERLOCK},{EF=Non-Expansion Type},{BORE=5.1865},{A=4},{A1=4.0000000},{B=7-5/8},{B1=7.6250000},{C=2-15/16},{C1=2.9375000},{D=8-1/2},{D1=8.5000000},{E=7/16},{E1=0.4375000},{F=5/8},{F1=0.6250000},{G=8-9/16},{G1=8.5625000},{H=5/8},{H1=0.6250000},{J=6},{J1=6.000000},{L=4-1/16},{L1=4.0625000},{BOD=5.186500},{PPATH=f4b_di_ne_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
023422
1-3/16
023422
F4B-DI-103R DBL INTERLOCK
Non-Expansion Type
2-3/4
5-1/8
2-1/8
5-21/32
3/16
3/8
5-1/4
7/16
3-31/32
2-1/4
023423
1-1/4
023423
F4B-DI-104R DBL INTERLOCK
Non-Expansion Type
2-3/4
5-1/8
2-1/8
5-21/32
3/16
3/8
5-1/4
7/16
3-31/32
2-1/4
023424
1-3/8
023424
F4B-DI-106R DBL INTERLOCK
Non-Expansion Type
3
5-3/4
2-1/8
6-1/4
5/16
1/2
5-3/4
1/2
4-27/64
2-3/4
023425
1-7/16
023425
F4B-DI-107R DBL INTERLOCK
Non-Expansion Type
3
5-3/4
2-1/8
6-1/4
5/16
1/2
5-3/4
1/2
4-27/64
2-3/4
023426
1-1/2
023426
F4B-DI-108R DBL INTERLOCK
Non-Expansion Type
3-3/8
6-1/8
2-7/16
6-3/4
3/8
1/2
6-3/4
1/2
4-25/32
3-3/16
023427
1-5/8
023427
F4B-DI-110R DBL INTERLOCK
Non-Expansion Type
3-3/8
6-1/8
2-7/16
6-3/4
3/8
1/2
6-3/4
1/2
4-25/32
3-3/16
023428
1-11/16
023428
F4B-DI-111R DBL INTERLOCK
Non-Expansion Type
3-3/8
6-1/8
2-7/16
6-3/4
3/8
1/2
6-3/4
1/2
4-25/32
3-3/16
023429
1-3/4
023429
F4B-DI-112R DBL INTERLOCK
Non-Expansion Type
3-1/2
6-7/8
2-9/16
7-1/2
3/8
5/8
7-1/4
9/16
5-5/16
3-7/16
023430
1-7/8
023430
F4B-DI-114R DBL INTERLOCK
Non-Expansion Type
3-1/2
6-7/8
2-9/16
7-1/2
3/8
5/8
7-1/4
9/16
5-5/16
3-7/16
023431
1-15/16
023431
F4B-DI-115R DBL INTERLOCK
Non-Expansion Type
3-1/2
6-7/8
2-9/16
7-1/2
3/8
5/8
7-1/4
9/16
5-5/16
3-7/16
023432
2
023432
F4B-DI-200R DBL INTERLOCK
Non-Expansion Type
3-1/2
6-7/8
2-9/16
7-1/2
3/8
5/8
7-1/4
9/16
5-5/16
3-7/16
023433
2-3/16
023433
F4B-DI-203R DBL INTERLOCK
Non-Expansion Type
3-3/4
7-3/16
2-23/32
8
7/16
5/8
7-13/16
9/16
5-21/32
3-3/4
023434
2-1/4
023434
F4B-DI-204R DBL INTERLOCK
Non-Expansion Type
4
7-5/8
2-15/16
8-1/2
7/16
5/8
8-9/16
5/8
6
4-1/16
023435
2-7/16
023435
F4B-DI-207R DBL INTERLOCK
Non-Expansion Type
4
7-5/8
2-15/16
8-1/2
7/16
5/8
8-9/16
5/8
6
4-1/16
023436
2-1/2
023436
F4B-DI-208R DBL INTERLOCK
Non-Expansion Type
4
7-5/8
2-15/16
8-1/2
7/16
5/8
8-9/16
5/8
6
4-1/16
023437
2-11/16
023437
F4B-DI-211R DBL INTERLOCK
Non-Expansion Type
4-1/2
8-7/8
3-11/32
9-3/4
1/2
3/4
9-1/2
11/16
6-57/64
4-23/32
023438
2-3/4
023438
F4B-DI-212R DBL INTERLOCK
Non-Expansion Type
4-1/2
8-7/8
3-11/32
9-3/4
1/2
3/4
9-1/2
11/16
6-57/64
4-23/32
023439
2-15/16
023439
F4B-DI-215R DBL INTERLOCK
Non-Expansion Type
4-1/2
8-7/8
3-11/32
9-3/4
1/2
3/4
9-1/2
11/16
6-57/64
4-23/32
023440
3
023440
F4B-DI-300R DBL INTERLOCK
Non-Expansion Type
4-1/2
8-7/8
3-11/32
9-3/4
1/2
3/4
9-1/2
11/16
6-57/64
4-23/32
023441
3-3/16
023441
F4B-DI-303R DBL INTERLOCK
Non-Expansion Type
5
10-1/4
3-23/32
11-1/2
1/2
7/8
11-3/8
3/4
8-1/8
5-1/2
023442
3-1/4
023442
F4B-DI-304R DBL INTERLOCK
Non-Expansion Type
5
10-1/4
3-23/32
11-1/2
1/2
7/8
11-3/8
3/4
8-1/8
5-1/2
023443
3-7/16
023443
F4B-DI-307R DBL INTERLOCK
Non-Expansion Type
5
10-1/4
3-23/32
11-1/2
1/2
7/8
11-3/8
3/4
8-1/8
5-1/2
023444
3-1/2
023444
F4B-DI-308R DBL INTERLOCK
Non-Expansion Type
5
10-1/4
3-23/32
11-1/2
1/2
7/8
11-3/8
3/4
8-1/8
5-1/2
023445
3-15/16
023445
F4B-DI-315R DBL INTERLOCK
Non-Expansion Type
6-1/4
11-7/16
4-5/8
13
3/4
1
12-7/8
13/16
9-3/16
6
023446
4
023446
F4B-DI-400R DBL INTERLOCK
Non-Expansion Type
6-1/4
11-7/16
4-5/8
13
3/4
1
12-7/8
13/16
9-3/16
6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表