Grip Tight Flange Bracket -- Polymer Housing, Corrosion Resistant Insert Metric Bore - GTEZ Normal Duty Polymer Housed Flanged Bracketed Bearings
Dodge
Mounted Bearings
Ball Bearings
Washdown
EZ Kleen
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/washdown/ez_kleen/fb_gtez_pcr_m_asmtab.prj},{NB=129630},{SERIES=205},{SS=25},{PN=129630},{DESCRIPTION=FB-GTEZ-25M-PCR},{LUBE=},{BOD=52.0},{A=36.9},{B=124.6},{C=42.9},{D=41.3},{E=46.0},{F=M10},{FMAJ=17.25},{FMIN=10.80},{G=28.6},{H=13.9},{I=90.5},{J=69.1},{K=29.0},{L=45.6},{Z=42.5},{INFO=Infotext},{PPATH=fb_gtez_pcr_m_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
Bolt Diameter
ⁿ/ₐ
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
Z
[mm]
129628
204
20
129628
FB-GTEZ-20M-PCR
37.3
111.5
43.3
38.1
42.9
M10
22.2
13.5
82.2
59.5
28.6
38.1
41.3
129630
205
25
129630
FB-GTEZ-25M-PCR
36.9
124.6
42.9
41.3
46.0
M10
28.6
13.9
90.5
69.1
29.0
45.6
42.5
129633
206
30
129633
FB-GTEZ-30M-PCR
40.9
139.3
46.4
47.6
52.4
M10
31.8
15.5
98.4
81.4
31.8
50.8
45.2
129636
207
35
129636
FB-GTEZ-35M-PCR
41.3
155.2
46.8
51.0
60.3
M12
31.8
15.9
108.3
94.1
32.5
58.3
46.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表