D-Lok Flange Cartridge Metric Bore - DL Normal Duty Piloted Flange Bearings
Dodge
Mounted Bearings
Ball Bearings
Standard
Clamp Collar (D-Lok)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/clamp_collar_d_lock/fc_dl_hm_asmtab.prj},{NB=126656},{SERIES=209},{SS=45},{PN=126656},{DESCRIPTION=FC-DL-45M},{BOD=85.000},{W=2.5},{A=51.1},{B=155.7},{C=51.1},{D=130.3},{E=11.2},{F=M12},{F1=12.000},{G=39.9},{H=25.4},{K=107.95/107.90},{L=75.9},{PPATH=dl_flange_pil_body_templ.prj},{CAPS=4450},{CAPD=7891}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
K
[mm]
L
[mm]
126653
206
30
126653
FC-DL-30M
1.4
39.6
111.3
39.9
92.2
6.4
M10
33.5
20.6
76.20/76.15
56.4
126654
207
35
126654
FC-DL-35M
1.6
44.5
127.0
46.3
104.9
9.7
M10
36.6
21.3
85.73/85.67
68.3
126655
208
40
126655
FC-DL-40M
2.1
51.1
133.4
52.1
111.3
11.2
M12
40.9
22.6
92.08/92.02
69.6
126656
209
45
126656
FC-DL-45M
2.5
51.1
155.7
51.1
130.3
11.2
M12
39.9
25.4
107.95/107.90
75.9
126657
210
50
126657
FC-DL-50M
2.6
51.1
155.7
52.1
130.3
11.9
M12
40.1
23.4
107.95/107.90
82.3
126658
211
55
126658
FC-DL-55M
3.4
57.2
162.1
60.5
136.7
16.0
M12
44.5
25.4
114.30/114.25
93.7
126659
212
60
126659
FC-DL-60M
4.9
60.5
181.1
66.3
152.4
22.4
M12
43.9
25.4
127.00/126.95
104.4
126661
214
70
126661
FC-DL-70M
5.8
66.0
193.8
72.6
165.1
28.7
M12
43.9
26.9
139.70/139.65
111.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表