Grip Tight Four-Bolt Flange Metric Bore - GT Normal Duty 4 Bolt Flange Bearings
Dodge
Mounted Bearings
Ball Bearings
Standard
Adapter Mount (Grip Tight)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/adapter_mount_grip_tight/f4b_gt_asmtab.prj},{NB=129672},{SERIES=208},{BOD=80.0},{SS=40},{PN=129672},{DESCRIPTION=F4B-GT-40M},{LUBE=},{WEIGHT=2.6},{A=46.8},{B=130.2},{C=50.0},{D=101.6},{F=M12},{F1=12.500},{H=14.3},{J=14.7},{L=63.5},{N=60.3},{Z=48.8},{INFO=Infotext},{PPATH=f4b_gt_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Desctiption
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
F
Bolt Diameter
ⁿ/ₐ
H
[mm]
J
[mm]
L
[mm]
N
[mm]
Z
[mm]
129667
203
17
129667
F4B-GT-17M
34.1
76.2
37.3
53.9
M10
11.1
15.5
35.7
42.9
36.9
129668
204
20
129668
F4B-GT-20M
37.3
85.7
40.9
63.5
M10
11.1
15.9
38.1
49.2
40.9
129669
205
25
129669
F4B-GT-25M
36.9
95.3
39.3
70.0
M10
12.7
15.1
45.6
52.4
39.3
129670
206
30
129670
F4B-GT-30M
40.9
108.0
43.3
82.5
M10
12.7
15.1
50.8
55.6
42.1
129671
207
35
129671
F4B-GT-35M
41.3
120.7
44.8
92.0
M12
14.3
13.5
58.3
61.9
44.5
129672
208
40
129672
F4B-GT-40M
46.8
130.2
50.0
101.6
M12
14.3
14.7
63.5
60.3
48.8
129673
209
45
129673
F4B-GT-45M
46.8
136.5
50.8
104.8
M14
15.9
14.3
67.9
69.9
50.0
129674
210
50
129674
F4B-GT-50M
47.2
142.9
52.0
111.0
M16
15.9
13.5
74.6
73.0
50.8
129675
211
55
129675
F4B-GT-55M
48.8
165.1
54.4
130.2
M16
17.5
13.1
82.6
82.6
53.6
129676
212
60
129676
F4B-GT-60M
53.6
174.6
58.7
143.0
M16
17.5
14.3
88.9
88.9
57.9
129677
214
70
129677
F4B-GT-70M
60.7
187.3
71.8
149.2
M16
17.5
15.1
96.8
93.7
70.6
129678
215
75
129678
F4B-GT-75M
65.1
196.9
78.6
152.4
M18
25.4
20.2
108.0
98.4
77.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表