HE-120 - HE Bushing
Dodge
Conveyor Components
Bushings & Hubs
HE
Powered by
CAD模型選擇
{dodge/conveyor_components/bushings_and_hubs/he/pt_he_b_120.prj},{NB=207387},{BN=HE-120},{PN=207387},{BORE=10},{A=15.9},{B=14.8},{D=10.003 / 10.005},{D1=10.0040},{E=N / A},{E1=0.0000},{F=N / A},{F1=0.0000},{L=7.45},{L1=7.450},{BC=17-1/2},{BC1=17.5000},{G=3},{G1=3.0000},{H=20},{H1=20.000},{NOB=8},{SOB=1-1/4-7x5-1/2},{NDM=1.250},{KDM=1.095},{S=0.070 / 0.200},{S1=0.1350},{K=7.000},{J=14.156},{M=1.313},{N=1.3125}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
BN
Bush Number
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
BORE
Bore
[Inch]
A
[Inch]
B
[Inch]
D
Bore
[Inch]
E
Keyway
[Inch]
F
Height
[Inch]
L
Length
[Inch]
BC
Bolt Circle
[Inch]
G
[Inch]
H
Diameter
[Inch]
SOB
Size of Bolts
[Inch]
S
Sawcut
[Inch]
207970
HE-120
207970
7-15/16
15.9
14.8
7.9405 / 7.9425
N / A
N / A
7.45
17-1/2
3
20
1-1/4-7x5-1/2
0.070 / 0.200
207381
HE-120
207381
8-1/2
15.9
14.8
8.503 / 8.505
N / A
N / A
7.45
17-1/2
3
20
1-1/4-7x5-1/2
0.070 / 0.200
207380
HE-120
207380
8-1/2
15.9
14.8
8.503 / 8.505
2.000 / 2.004
9.1307 / 9.1317
7.45
17-1/2
3
20
1-1/4-7x5-1/2
0.070 / 0.200
207383
HE-120
207383
9
15.9
14.8
9.003 / 9.005
N / A
N / A
7.45
17-1/2
3
20
1-1/4-7x5-1/2
0.070 / 0.200
207382
HE-120
207382
9
15.9
14.8
9.003 / 9.005
2.000 / 2.004
9.637 / 9.647
7.45
17-1/2
3
20
1-1/4-7x5-1/2
0.070 / 0.200
207385
HE-120
207385
9-1/2
15.9
14.8
9.503 / 9.505
N / A
N / A
7.45
17-1/2
3
20
1-1/4-7x5-1/2
0.070 / 0.200
207384
HE-120
207384
9-1/2
15.9
14.8
9.503 / 9.505
2.500 / 2.504
10.269 / 10.279
7.45
17-1/2
3
20
1-1/4-7x5-1/2
0.070 / 0.200
207387
HE-120
207387
10
15.9
14.8
10.003 / 10.005
N / A
N / A
7.45
17-1/2
3
20
1-1/4-7x5-1/2
0.070 / 0.200
207386
HE-120
207386
10
15.9
14.8
10.003 / 10.005
2.500 / 2.504
10.716 / 10.726
7.45
17-1/2
3
20
1-1/4-7x5-1/2
0.070 / 0.200
207389
HE-120
207389
10-1/2
15.9
14.8
10.503 / 10.505
N / A
N / A
7.45
17-1/2
3
20
1-1/4-7x5-1/2
0.070 / 0.200
207388
HE-120
207388
10-1/2
15.9
14.8
10.503 / 10.505
2.500 / 2.504
11.224 / 11.234
7.45
17-1/2
3
20
1-1/4-7x5-1/2
0.070 / 0.200
207391
HE-120
207391
11
15.9
14.8
11.003 / 11.005
N / A
N / A
7.45
17-1/2
3
20
1-1/4-7x5-1/2
0.070 / 0.200
207390
HE-120
207390
11
15.9
14.8
11.003 / 11.005
2.500 / 2.504
11.731 / 11.741
7.45
17-1/2
3
20
1-1/4-7x5-1/2
0.070 / 0.200
207393
HE-120
207393
11-1/2
15.9
14.8
11.503 / 11.505
N / A
N / A
7.45
17-1/2
3
20
1-1/4-7x5-1/2
0.070 / 0.200
207392
HE-120
207392
11-1/2
15.9
14.8
11.503 / 11.505
3.000 / 3.004
12.301 / 12.311
7.45
17-1/2
3
20
1-1/4-7x5-1/2
0.070 / 0.200
207395
HE-120
207395
12
15.9
14.8
12.003 / 12.005
N / A
N / A
7.45
17-1/2
3
20
1-1/4-7x5-1/2
0.070 / 0.200
207394
HE-120
207394
12
15.9
14.8
12.003 / 12.005
3.000 / 3.004
12.809 / 12.819
7.45
17-1/2
3
20
1-1/4-7x5-1/2
0.070 / 0.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表