Type K - Taper-Lock Weld-on Hubs
Dodge
Bushing & Hubs
Taper-Lock
Taper-Lock (TL) Weld-On Hubs
Powered by
CAD模型選擇
{dodge/bushing_and_hubs/taper_lock_tl/taper_lock_tl_weld_on_hubs/tl_wo_h_k.prj},{NB=228082},{PN=228082},{HN=K45},{TL=4545},{BORE=4-15/16},{WT=15.2},{A=8.50},{B=2.63},{D=0.63},{E=0.00},{G=8.000},{J=6.38},{L=2.63},{M=4.75},{N=4.50},{FL=0.000},{TLJ=2.937500},{TLH=0.796875},{TLC=1.1875},{NDM=0.750},{KDM=0.642},{TLL=2.6250},{TLNDM=0.750},{BC=6.130},{AN=80},{AN1=88}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part Number
ⁿ/ₐ
HN
Hub Number
ⁿ/ₐ
TL
Taper-Lock Bushing Type
ⁿ/ₐ
BORE
Max. Bore
[Inch]
WT
Weight
[lbs.]
A
[Inch]
B
[Inch]
D
[Inch]
E
[Inch]
G
[Inch]
J
[Inch]
L
Wrench Clearance Required to Install Bushing
[Inch]
M
Wrench Clearance Required to Remove Bushing
[Inch]
N
[Inch]
207156
207156
K25
2517
2-11/16
3.6
4.88
1.50
0.38
0.00
4.375
3.38
1.63
2.25
1.75
207157
207157
K30
3020
3-1/4
7.8
5.50
1.63
0.38
0.00
5.125
4.25
1.81
2.69
2.00
228080
228080
K35
3535
3-15/16
9.8
6.75
1.63
0.75
0.00
6.250
5.00
2.00
3.33
3.50
228081
228081
K40
4040
4-7/16
10.8
7.75
2.13
0.50
0.00
7.250
5.75
2.63
4.13
4.00
228082
228082
K45
4545
4-15/16
15.2
8.50
2.63
0.63
0.00
8.000
6.38
2.63
4.75
4.50
228083
228083
K50
5050
5
29
9.25
2.88
0.63
0.00
8.750
7.00
2.81
5.25
5.00
228084
228084
K60
6050
6
44
12.75
2.88
0.63
1.44
12.125
9.25
1.63
4.33
5.00
228085
228085
K70
7060
7
60
14.00
3.38
0.75
1.44
13.500
10.25
1.63
4.33
6.00
228086
228086
K80
8065
8
65
14.75
3.63
0.75
1.44
14.125
11.25
1.63
4.33
6.50
228079
228079
K100
10085
10
128
19.25
4.13
1.00
1.75
18.750
14.75
2.00
5.33
8.50
228058
228058
K120
120100
12
225
22.25
5.38
1.00
1.75
21.750
17.25
2.00
5.33
10.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表