目錄: DOCERAM
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DOCERAM
Centering pin Volcera - M12 with collar
DOCERAM
Welding Technology
Centering pins
VOLCERA
M12
Powered by
CAD模型選擇
{doceram/schweistechnik/zentrierstifte/volcera/m12/volcera_m12_mit_bund.prj},{NB=8440-ZK-10409},{ARTNR=8440-ZK-10409},{DESC=Zentrierstift Volcera M12 mit Bund},{D=13.9},{PDF=Datenblatt},{INFO=Info link},{KF=NV},{FU=NV},{DATALINK=https://doceram.partcommunity.com?catalog=doceram&part=8440-ZK-10409}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Beschreibung
ⁿ/ₐ
D
Pin diameter (D)
[mm]
8440-ZK-10400
8440-ZK-10400
Zentrierstift Volcera M12...
13.0
8440-ZK-10401
8440-ZK-10401
Zentrierstift Volcera M12...
13.1
8440-ZK-10402
8440-ZK-10402
Zentrierstift Volcera M12...
13.2
8440-ZK-10403
8440-ZK-10403
Zentrierstift Volcera M12...
13.3
8440-ZK-10404
8440-ZK-10404
Zentrierstift Volcera M12...
13.4
8440-ZK-10405
8440-ZK-10405
Zentrierstift Volcera M12...
13.5
8440-ZK-10406
8440-ZK-10406
Zentrierstift Volcera M12...
13.6
8440-ZK-10407
8440-ZK-10407
Zentrierstift Volcera M12...
13.7
8440-ZK-10408
8440-ZK-10408
Zentrierstift Volcera M12...
13.8
8440-ZK-10409
8440-ZK-10409
Zentrierstift Volcera M12...
13.9
8440-ZK-10410
8440-ZK-10410
Zentrierstift Volcera M12...
14.0
8440-ZK-10411
8440-ZK-10411
Zentrierstift Volcera M12...
14.1
8440-ZK-10412
8440-ZK-10412
Zentrierstift Volcera M12...
14.2
8440-ZK-10413
8440-ZK-10413
Zentrierstift Volcera M12...
14.3
8440-ZK-10414
8440-ZK-10414
Zentrierstift Volcera M12...
14.4
8440-ZK-10415
8440-ZK-10415
Zentrierstift Volcera M12...
14.5
8440-ZK-10416
8440-ZK-10416
Zentrierstift Volcera M12...
14.6
8440-ZK-10417
8440-ZK-10417
Zentrierstift Volcera M12...
14.7
8440-ZK-10418
8440-ZK-10418
Zentrierstift Volcera M12...
14.8
8440-ZK-10419
8440-ZK-10419
Zentrierstift Volcera M12...
14.9
8440-ZK-10420
8440-ZK-10420
Zentrierstift Volcera M12...
15.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表