Jiffy Latch-Lok Assemblies-Latch bar - U.S. Patent No. 3,706,116
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PLATE CONTROL COMPONENTS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/plate_control_components/jiffy_latch_lok_latch_bar.prj},{NB=LL053},{CN=LL053},{Z=8.000},{DES=Jiffy Latch-Lok Assemblies - Latch Bar},{E=7},{IE=7.000},{F=.285},{IIF=0.285},{G1=.585},{IG1=0.585},{G2=.590},{IG2=0.590},{H=.070},{IH=0.070},{I=.30},{II=0.300},{J=.375},{IJ=0.375},{K=.103},{IK=0.103},{L=.018},{IL=0.018},{PSTOL=0.001},{SIZE=1.000},{R1=0.060},{R2=0.040}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
E
Length
[Inch]
F
Length
[Inch]
G1
G1 - NOM
[Inch]
G2
G2 - NOM
[Inch]
H
Length
[Inch]
I
I - NOM
[Inch]
J
J - RAD
[Inch]
K
Length
[Inch]
L
L - RAD
[Inch]
LL053
LL053
Jiffy Latch-Lok Assemblie...
7
.285
.585
.590
.070
.30
.375
.103
.018
LL103
LL103
Jiffy Latch-Lok Assemblie...
10
.475
.967
.977
.115
1/2
.615
.170
.03
LL203
LL203
Jiffy Latch-Lok Assemblie...
16
.975
1.465
1.475
.187
5/8
.989
.130
.04
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表