您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Metric Ejector Pins Flat Type - Flat Type FW,DIN 1530 500°-550° C, Material 1.2344 (H-13), Nitrided
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PART EJECTION COMPONENTS
EJECTOR BLADES
Powered by
CAD模型選擇
{dme/product_structure/mold_components/part_ejection_components/ejector_blades/fw.prj},{NB=FW 2,5-5,5-125},{CN=FW 2,5-5,5-125},{L1=125},{R1=0.5},{R2=5},{K=5},{D2=12},{D1=6.0},{A=2.0},{B=5.5},{L2=63},{PSTOL=0.010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
L1
Overall Length (+1/0)
[mm]
R1
Radius r1
[mm]
R2
Radius r2
[mm]
K
Head Thickness (0/-0.05)
[mm]
D2
Head Diameter d2 (0/-0.2)
[mm]
D1
Shoulder Diameter d1 (0/-0.1)
[mm]
A
Flat Thickness a (0/-0.015)
[mm]
B
Flat Width b (0/-0.015)
[mm]
L2
Shoulder Length (-1/-2)
[mm]
FW 1,0-3,5-60
FW 1,0-3,5-60
60
0.3
5
3
8
4.0
1.0
3.5
30
FW 1,0-3,5-80
FW 1,0-3,5-80
80
0.3
5
3
8
4.0
1.0
3.5
40
FW 1,0-3,5-100
FW 1,0-3,5-100
100
0.3
5
3
8
4.0
1.0
3.5
50
FW 1,0-3,8-60
FW 1,0-3,8-60
60
0.3
5
3
8
4.2
1.0
3.8
30
FW 1,0-3,8-80
FW 1,0-3,8-80
80
0.3
5
3
8
4.2
1.0
3.8
40
FW 1,0-3,8-100
FW 1,0-3,8-100
100
0.3
5
3
8
4.2
1.0
3.8
50
FW 1,0-3,8-125
FW 1,0-3,8-125
125
0.3
5
3
8
4.2
1.0
3.8
63
FW 1,0-3,8-160
FW 1,0-3,8-160
160
0.3
5
3
8
4.2
1.0
3.8
80
FW 1,2-3,8-80
FW 1,2-3,8-80
80
0.3
5
3
8
4.2
1.2
3.8
40
FW 1,2-3,8-100
FW 1,2-3,8-100
100
0.3
5
3
8
4.2
1.2
3.8
50
FW 1,2-3,8-125
FW 1,2-3,8-125
125
0.3
5
3
8
4.2
1.2
3.8
63
FW 1,2-3,8-160
FW 1,2-3,8-160
160
0.3
5
3
8
4.2
1.2
3.8
80
FW 1,0-4,5-80
FW 1,0-4,5-80
80
0.3
5
3
10
5.0
1.0
4.5
40
FW 1,0-4,5-100
FW 1,0-4,5-100
100
0.3
5
3
10
5.0
1.0
4.5
50
FW 1,0-4,5-125
FW 1,0-4,5-125
125
0.3
5
3
10
5.0
1.0
4.5
63
FW 1,0-4,5-160
FW 1,0-4,5-160
160
0.3
5
3
10
5.0
1.0
4.5
80
FW 1,2-4,5-80
FW 1,2-4,5-80
80
0.3
5
3
10
5.0
1.2
4.5
40
FW 1,2-4,5-100
FW 1,2-4,5-100
100
0.3
5
3
10
5.0
1.2
4.5
50
FW 1,2-4,5-125
FW 1,2-4,5-125
125
0.3
5
3
10
5.0
1.2
4.5
63
FW 1,2-4,5-160
FW 1,2-4,5-160
160
0.3
5
3
10
5.0
1.2
4.5
80
FW 1,5-4,5-80
FW 1,5-4,5-80
80
0.3
5
3
10
5.0
1.5
4.5
40
FW 1,5-4,5-100
FW 1,5-4,5-100
100
0.3
5
3
10
5.0
1.5
4.5
50
FW 1,5-4,5-125
FW 1,5-4,5-125
125
0.3
5
3
10
5.0
1.5
4.5
63
FW 1,5-4,5-160
FW 1,5-4,5-160
160
0.3
5
3
10
5.0
1.5
4.5
80
FW 1,0-5,5-80
FW 1,0-5,5-80
80
0.5
5
5
12
6.0
1.0
5.5
40
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Self Lubricating Straight Bushings - for Leader Pins and Guided Ejection
D-M-E
24.05.2024
Bronze Plated Guided Ejection Bushings
D-M-E
24.05.2024
Self Lubricating Guided Ejection Bushings
D-M-E
24.05.2024
Metric Ejector Blades - JIS Standard Material SKS21
D-M-E
24.05.2024
Mold and die springs Blue IN - Medium duty (color coded blue)
D-M-E
24.05.2024
Ejector pins - bath nitrided - TC Typ(e) DIN 1530/ISO 8694, 500°-550°C, Mat...
D-M-E
27.06.2024
Flat ejector pins - hardened - FK Typ(e) DIN 1530/ISO 8693, 250°C, Material...
D-M-E
27.06.2024
EJB - Inch Ejector Blades
D-M-E
02.02.2024
AN Pressure plugs - DME - Mat. Brass
D-M-E
20.03.2020
EDH - Ejector pins - DLC coated - EDH - Ejector pins - DLC coated - AH type...
D-M-E
27.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表