DME SS XPA - D-M-E Stainless Steel Xpress A-Series Mold Bases
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD BASES & DIE CAST DIES
STANDARD MOLD BASES
XPress A-Series Mold Bases
Powered by
CAD模型選擇
{dme/product_structure/mold_bases_and_steel/standard_mold_bases/xpa/moldbases_ss_xp_asmtab.prj},{NB=SS_XPA1012-13-13-30-GE-7_(O-5/32_R-1/2_L-6501)},{GE=2},{D=3.990},{H0=8.875},{B1=20.750},{B2=10.375},{B3=8.938},{B4=1.625},{B5=8.750},{B6=1.438},{B7=6.750},{B8=8.688},{B9=1.688},{B10=20.750},{B11=10.375},{B12=2.188},{B13=6.750},{B14=9.500},{B15=9.625},{B16=13.375},{B17=6.688},{B18=0.625},{B19=9.625},{B20=4.750},{B21=4.813},{B22=1.875},{B23=9.500},{B24=4.250},{B25=3.813},{B26=0.625},{B27=0.063},{B28=0.000},{B29=1.000},{B30=4.000},{L1=13.375},{L2=6.688},{L3=5.688},{L4=4.250},{L5=3.813},{L6=1.000},{L7=5.719},{H11=1.375},{H2=1.875},{H3=0.875},{H4=1.125},{H5=0.625},{H6=0.813},{H7=0.531},{H8=0.813},{H9=0.188},{H10=0.219},{H12=0.875},{PSTOL=0.001},{SHSC1=0.875},{SHSC2=1.250},{SIZE=1.000},{SHCSB=5.250},{PIN=2.250},{NB1=1.000},{RPP=2},{MBS=9.875 x 11.875},{A=13},{B=13},{C=3},{O=5/32},{R=1/2},{LR=Standard 3.99 dia}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
MBS
Mold Base Size
ⁿ/ₐ
CN
Catalog Number
ⁿ/ₐ
EJ
Ejection
ⁿ/ₐ
D
Diameter of Locating Ring
[Inch]
T
Thickness of Top Clamping Plate
[Inch]
SS_XPA0808-13-13-30-GE-7_...
7.875 x 7.875
XPA0808-13-13
GE - Guided ejection
3.990
1 3/8
SS_XPA0812-13-13-30-GE-7_...
7.875 x 11.875
XPA0812-13-13
GE - Guided ejection
3.990
1 3/8
SS_XPA1012-13-13-30-GE-7_...
9.875 x 11.875
XPA1012-13-13
GE - Guided ejection
3.990
1 3/8
SS_XPA1016-13-13-30-GE-7_...
9.875 x 16
XPA1016-13-13
GE - Guided ejection
3.990
1 3/8
SS_XPA1118-13-13-30-GE-7_...
10.875 x 18
XPA1118-13-13
GE - Guided ejection
3.990
1 3/8
SS_XPA1215-13-13-30-GE-7_...
11.875 x 15
XPA1215-13-13
GE - Guided ejection
3.990
1 3/8
SS_XPA1318-13-13-30-GE-7_...
13.375 x 18
XPA1318-13-13
GE - Guided ejection
3.990
1 3/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表