XPA 1620 - D-M-E Xpress A-Series Mold Bases 15 7/8 x 20
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD BASES & DIE CAST DIES
STANDARD MOLD BASES
XPress A-Series Mold Bases
Powered by
CAD模型選擇
{dme/product_structure/mold_bases_and_steel/standard_mold_bases/xpa/mold_bases_1620_xpa_asmtab.prj},{NB=XPA1620-27-23-35-NG-3_(O-5/32_R-1/2_L-6501)},{A0=2.875},{B0=2.375},{D=3.990},{H0=13.375},{B1=20.000},{B2=10.000},{B3=8.563},{B4=1.625},{B5=8.375},{B6=1.438},{B7=6.250},{B8=9.375},{B9=0.625},{B10=20.000},{B11=10.000},{B12=1.625},{B13=6.250},{B16=15.875},{B17=7.938},{B18=0.625},{B19=12.125},{B20=6.000},{B21=6.063},{B22=1.875},{B23=12.000},{B24=5.438},{B25=4.375},{B26=0.625},{B27=0.063},{B28=0.000},{B29=1.000},{B30=3.063},{L1=15.875},{L2=7.938},{L3=6.563},{L4=5.438},{L5=4.375},{L6=1.375},{L7=6.969},{H11=1.375},{H2=2.375},{H3=0.875},{H4=1.125},{H5=0.625},{H6=0.813},{H7=0.531},{H8=0.813},{H9=0.188},{H10=0.219},{H12=0.875},{NCH=},{C=3 1/2},{GE=0},{O=5/32},{R=1/2},{LR=Standard 3.99 dia}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNL
Size
ⁿ/ₐ
CN
Catalog Number
ⁿ/ₐ
A
Height of A Plate
[Inch]
B
Height of B Plate
[Inch]
D
Diameter of Locating Ring
[Inch]
T
Thickness of Top Clamping Plate
[Inch]
XPA1620-7-7-30-NG-3_(O-5/...
XPA1620-7-7
XPA1620-7-7
7/8
7/8
3.990
1 3/8
XPA1620-7-13-30-NG-3_(O-5...
XPA1620-7-13
XPA1620-7-13
7/8
1 3/8
3.990
1 3/8
XPA1620-7-17-30-NG-3_(O-5...
XPA1620-7-17
XPA1620-7-17
7/8
1 7/8
3.990
1 3/8
XPA1620-7-23-35-NG-3_(O-5...
XPA1620-7-23
XPA1620-7-23
7/8
2 3/8
3.990
1 3/8
XPA1620-7-27-35-NG-3_(O-5...
XPA1620-7-27
XPA1620-7-27
7/8
2 7/8
3.990
1 3/8
XPA1620-7-33-40-NG-3_(O-5...
XPA1620-7-33
XPA1620-7-33
7/8
3 3/8
3.990
1 3/8
XPA1620-7-37-40-NG-3_(O-5...
XPA1620-7-37
XPA1620-7-37
7/8
3 7/8
3.990
1 3/8
XPA1620-7-47-45-NG-3_(O-5...
XPA1620-7-47
XPA1620-7-47
7/8
4 7/8
3.990
1 3/8
XPA1620-7-57-45-NG-3_(O-5...
XPA1620-7-57
XPA1620-7-57
7/8
5 7/8
3.990
1 3/8
XPA1620-13-7-30-NG-3_(O-5...
XPA1620-13-7
XPA1620-13-7
1 3/8
7/8
3.990
1 3/8
XPA1620-13-13-30-NG-3_(O-...
XPA1620-13-13
XPA1620-13-13
1 3/8
1 3/8
3.990
1 3/8
XPA1620-13-17-30-NG-3_(O-...
XPA1620-13-17
XPA1620-13-17
1 3/8
1 7/8
3.990
1 3/8
XPA1620-13-23-35-NG-3_(O-...
XPA1620-13-23
XPA1620-13-23
1 3/8
2 3/8
3.990
1 3/8
XPA1620-13-27-35-NG-3_(O-...
XPA1620-13-27
XPA1620-13-27
1 3/8
2 7/8
3.990
1 3/8
XPA1620-13-33-40-NG-3_(O-...
XPA1620-13-33
XPA1620-13-33
1 3/8
3 3/8
3.990
1 3/8
XPA1620-13-37-40-NG-3_(O-...
XPA1620-13-37
XPA1620-13-37
1 3/8
3 7/8
3.990
1 3/8
XPA1620-13-47-45-NG-3_(O-...
XPA1620-13-47
XPA1620-13-47
1 3/8
4 7/8
3.990
1 3/8
XPA1620-13-57-45-NG-3_(O-...
XPA1620-13-57
XPA1620-13-57
1 3/8
5 7/8
3.990
1 3/8
XPA1620-17-7-30-NG-3_(O-5...
XPA1620-17-7
XPA1620-17-7
1 7/8
7/8
3.990
1 3/8
XPA1620-17-13-30-NG-3_(O-...
XPA1620-17-13
XPA1620-17-13
1 7/8
1 3/8
3.990
1 3/8
XPA1620-17-17-35-NG-3_(O-...
XPA1620-17-17
XPA1620-17-17
1 7/8
1 7/8
3.990
1 3/8
XPA1620-17-23-35-NG-3_(O-...
XPA1620-17-23
XPA1620-17-23
1 7/8
2 3/8
3.990
1 3/8
XPA1620-17-27-40-NG-3_(O-...
XPA1620-17-27
XPA1620-17-27
1 7/8
2 7/8
3.990
1 3/8
XPA1620-17-33-40-NG-3_(O-...
XPA1620-17-33
XPA1620-17-33
1 7/8
3 3/8
3.990
1 3/8
XPA1620-17-37-40-NG-3_(O-...
XPA1620-17-37
XPA1620-17-37
1 7/8
3 7/8
3.990
1 3/8
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表