XPA 0808 - D-M-E Xpress A-Series Mold Bases 7 7/8 x 7 7/8
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD BASES & DIE CAST DIES
STANDARD MOLD BASES
XPress A-Series Mold Bases
Powered by
CAD模型選擇
{dme/product_structure/mold_bases_and_steel/standard_mold_bases/xpa/mold_bases_0808_xpa_asmtab.prj},{NB=XPA0808-27-23-35-NG-3_(O-5/32_R-1/2_L-6501)},{SHSC1=2.000},{SHSC2=2.500},{A0=2.875},{B0=2.375},{D=3.990},{H0=11.875},{B1=7.875},{B2=3.938},{B3=3.125},{B4=0.938},{B5=3.000},{B6=0.813},{B7=1.375},{B8=3.375},{B9=0.563},{B10=7.875},{B11=3.938},{B12=1.188},{B13=1.375},{B14=3.250},{B15=3.375},{B16=7.875},{B17=3.938},{B18=0.500},{B19=5.375},{B20=2.625},{B21=2.688},{B22=1.250},{B23=5.250},{B24=2.250},{B25=1.500},{B26=0.500},{B27=0.063},{B28=0.000},{B29=0.000},{B30=0.000},{L1=7.875},{L2=3.938},{L3=3.125},{L4=2.250},{L5=1.500},{L6=0.813},{L7=3.125},{H2=1.375},{H3=0.875},{H4=1.000},{H5=0.500},{H6=0.813},{H7=0.531},{H8=0.813},{NCH=},{C=3 1/2},{GE=0},{O=5/32},{R=1/2},{LR=Standard 3.99 dia}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNL
Size
ⁿ/ₐ
CN
Catalog Number
ⁿ/ₐ
A
Height of A Plate
[Inch]
B
Height of B Plate
[Inch]
D
Diameter of Locating Ring
[Inch]
T
Thickness of Top Clamping Plate
[Inch]
XPA0808-7-7-25-NG-3_(O-5/...
XPA0808-7-7
XPA0808-7-7
7/8
7/8
3.990
1 3/8
XPA0808-7-13-25-NG-3_(O-5...
XPA0808-7-13
XPA0808-7-13
7/8
1 3/8
3.990
1 3/8
XPA0808-7-17-25-NG-3_(O-5...
XPA0808-7-17
XPA0808-7-17
7/8
1 7/8
3.990
1 3/8
XPA0808-7-23-25-NG-3_(O-5...
XPA0808-7-23
XPA0808-7-23
7/8
2 3/8
3.990
1 3/8
XPA0808-7-27-30-NG-3_(O-5...
XPA0808-7-27
XPA0808-7-27
7/8
2 7/8
3.990
1 3/8
XPA0808-7-33-35-NG-3_(O-5...
XPA0808-7-33
XPA0808-7-33
7/8
3 3/8
3.990
1 3/8
XPA0808-7-37-35-NG-3_(O-5...
XPA0808-7-37
XPA0808-7-37
7/8
3 7/8
3.990
1 3/8
XPA0808-7-47-45-NG-3_(O-5...
XPA0808-7-47
XPA0808-7-47
7/8
4 7/8
3.990
1 3/8
XPA0808-7-57-45-NG-3_(O-5...
XPA0808-7-57
XPA0808-7-57
7/8
5 7/8
3.990
1 3/8
XPA0808-13-7-25-NG-3_(O-5...
XPA0808-13-7
XPA0808-13-7
1 3/8
7/8
3.990
1 3/8
XPA0808-13-13-25-NG-3_(O-...
XPA0808-13-13
XPA0808-13-13
1 3/8
1 3/8
3.990
1 3/8
XPA0808-13-17-25-NG-3_(O-...
XPA0808-13-17
XPA0808-13-17
1 3/8
1 7/8
3.990
1 3/8
XPA0808-13-23-30-NG-3_(O-...
XPA0808-13-23
XPA0808-13-23
1 3/8
2 3/8
3.990
1 3/8
XPA0808-13-27-30-NG-3_(O-...
XPA0808-13-27
XPA0808-13-27
1 3/8
2 7/8
3.990
1 3/8
XPA0808-13-33-35-NG-3_(O-...
XPA0808-13-33
XPA0808-13-33
1 3/8
3 3/8
3.990
1 3/8
XPA0808-13-37-40-NG-3_(O-...
XPA0808-13-37
XPA0808-13-37
1 3/8
3 7/8
3.990
1 3/8
XPA0808-13-47-45-NG-3_(O-...
XPA0808-13-47
XPA0808-13-47
1 3/8
4 7/8
3.990
1 3/8
XPA0808-13-57-45-NG-3_(O-...
XPA0808-13-57
XPA0808-13-57
1 3/8
5 7/8
3.990
1 3/8
XPA0808-17-7-25-NG-3_(O-5...
XPA0808-17-7
XPA0808-17-7
1 7/8
7/8
3.990
1 3/8
XPA0808-17-13-25-NG-3_(O-...
XPA0808-17-13
XPA0808-17-13
1 7/8
1 3/8
3.990
1 3/8
XPA0808-17-17-25-NG-3_(O-...
XPA0808-17-17
XPA0808-17-17
1 7/8
1 7/8
3.990
1 3/8
XPA0808-17-23-30-NG-3_(O-...
XPA0808-17-23
XPA0808-17-23
1 7/8
2 3/8
3.990
1 3/8
XPA0808-17-27-35-NG-3_(O-...
XPA0808-17-27
XPA0808-17-27
1 7/8
2 7/8
3.990
1 3/8
XPA0808-17-33-35-NG-3_(O-...
XPA0808-17-33
XPA0808-17-33
1 7/8
3 3/8
3.990
1 3/8
XPA0808-17-37-40-NG-3_(O-...
XPA0808-17-37
XPA0808-17-37
1 7/8
3 7/8
3.990
1 3/8
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表