HT Distributor tubes - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Systems
Cool-one system
Powered by
CAD模型選擇
{dme/d_m_e_euro/8/a/ht.prj},{NB=HT0470N},{REF=HT0470N},{REFOLD=HT 04 70 N},{D=22.22},{D1=12.70},{L=700},{V1=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
L
Length
[mm]
HT0330N
HT0330N
16.00
9.52
300
HT0340N
HT0340N
16.00
9.52
400
HT0350N
HT0350N
16.00
9.52
500
HT0360N
HT0360N
16.00
9.52
600
HT0420N
HT0420N
22.22
12.70
200
HT0430N
HT0430N
22.22
12.70
300
HT0440N
HT0440N
22.22
12.70
400
HT0450N
HT0450N
22.22
12.70
500
HT0460N
HT0460N
22.22
12.70
600
HT0470N
HT0470N
22.22
12.70
700
HT0480N
HT0480N
22.22
12.70
800
HT0490N
HT0490N
22.22
12.70
900
HT0530N
HT0530N
41.27
15.87
300
HT0540N
HT0540N
41.27
15.87
400
HT0550N
HT0550N
41.27
15.87
500
HT0560N
HT0560N
41.27
15.87
600
HT0570N
HT0570N
41.27
15.87
700
HT0580N
HT0580N
41.27
15.87
800
HT05100N
HT05100N
41.27
15.87
1000
HT05120N
HT05120N
41.27
15.87
1200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表