WZ 1020 Coarse pitch nuts - DME - Mat.: 2.0550 (CuZn 40 Al 2 So Ms 58 Al 2)
D-M-E
DME EUROPEAN CAD LIBRARY
Pre-engineered Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/6/wz_1020.prj},{NB=WZ102028080L},{SIZE=28 x 80},{REF1=WZ1020},{VERS=1},{REFOLD=WZ 1020 28 X 80 - },{D=28},{H=80},{H1=080},{ST=L},{L=100},{D1=55},{Z=9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
VERS
[mm]
D
Diameter d
[mm]
H
h
[mm]
L
Length l
[mm]
D1
Diameter d H8
[mm]
Z
Teeth nuber z
[mm]
WZ102020060L
WZ102020060L
20 x 60
1
20
60
60
45
5
WZ102028080L
WZ102028080L
28 x 80
1
28
80
100
55
9
WZ102028120L
WZ102028120L
28 x 120
1
28
120
100
55
10
WZ102038120L
WZ102038120L
38 x 120
1
38
120
120
65
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表