PSR Mini Might Schieberklammer - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Pre-engineered Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/6/psr.prj},{NB=PSR1000},{REF=PSR1000},{REFOLD=PSR 1000},{A=27.43},{B=1.83},{C=20.20},{D=15.75},{E=16},{F=9.52},{H=22},{J=4.78},{MSN=44},{NT=2.30},{K=15.87},{L=22},{M=24},{N=17.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
A
Height
[mm]
B
Height
[mm]
C
Height
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
Length
[mm]
H
Diameter
[mm]
J
Length
[mm]
MSN
Max. Schiebergewicht
[Newton]
NT
Nuttiefe
[mm]
K
Diameter
[mm]
L
Diameter
[mm]
M
Diameter
[mm]
N
Length
[mm]
PSR1000
PSR1000
27.43
1.83
20.20
15.75
16
9.52
22
4.78
44
2.30
15.87
22
24
17.0
PSR2000
PSR2000
33.53
3.07
26.30
18.80
19
10.67
25
6.35
88
3.90
19.05
25
27
18.2
PSR4000
PSR4000
32.00
3.78
24.76
22.10
22
11.89
28
7.92
176
4.90
22.23
28
30
19.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表