SEB+C - Swivel eye bolt with centring, High tensile, Class > 8
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Swivel hoist rings
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/swivel_hoist_rings/seb_c_asmtab.prj},{NB=SEBCM24},{REF=SEBCM24},{REFOLD=SEB+C M 24},{WLL=4.0},{SF=5},{DIA=M 24 (x3)},{DC=30},{P=4},{L1=36},{L2=100/80},{LMAXI=170/100},{TT=160},{XX=50},{S=14},{A=58},{B=70},{C=134},{D=115},{WEI=2.53},{INFO=INFO},{X=0.300},{PPATH=seb_c_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Reference
ⁿ/ₐ
WLL
Working load limit
[t]
SF
Safety factor
ⁿ/ₐ
DIA
Diameter
ⁿ/ₐ
DC
Centring diameter
[mm]
P
Centring thickness
[mm]
L1
[mm]
L2
[mm]
LMAXI
[mm]
TT
Tightening torque
[N.m]
XX
[mm]
S
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
WEI
Weight
[kg]
SEBCM16
SEBCM16
1.6
5
M 16 (x2)
20
3
27
100/90
170/100
50
35
8
38
45
90
78
0.80
SEBCM20
SEBCM20
2.5
5
M 20 (x2.5)
30
3
30
100/90
170/100
100
35
8
38
45
90
78
0.83
SEBCM24
SEBCM24
4.0
5
M 24 (x3)
30
4
36
100/80
170/100
160
50
14
58
70
134
115
2.53
SEBCM30
SEBCM30
6.3
5
M 30 (x3.5)
36
4
45
100/80
170/100
250
50
14
58
70
134
115
2.62
SEBCM36
SEBCM36
10.0
5
M 36 (x4)
48
6
54
130/100
200/100
320
70
14
88
94
190
166
8.00
SEBCM42
SEBCM42
12.5
5
M 42 (x4.5)
48
6
63
130/100
200/100
400
70
14
88
94
190
166
8.10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表