R 21 Locating rings - DME - Mat. 1.7130
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/r_21.prj},{NB=R2112012},{REF=R2112012},{REFOLD=R 21 120 - 12},{H=12},{D=120},{H1=4},{D2=90},{D1=36},{S=-},{AN=0.100},{VERS=2.000},{PSTOL=0.010},{V1=18}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
H
Height
[mm]
D
Diameter
[mm]
H1
Height h
[mm]
D2
Diameter d2
[mm]
D1
Diameter d1
[mm]
S
Thickness
[mm]
R21608
R21608
8
60
4
90
36
-
R216011
R216011
11
60
7
90
36
3
R216013
R216013
13
60
9
90
36
5
R218012
R218012
12
80
4
90
36
-
R218015
R218015
15
80
7
90
36
3
R218017
R218017
17
80
9
90
36
5
R2110012
R2110012
12
100
4
90
36
-
R2110015
R2110015
15
100
7
90
36
3
R2110017
R2110017
17
100
9
90
36
5
R2110019
R2110019
19
100
11
90
36
7
R2110021
R2110021
21
100
13
90
36
8.5
R2111012
R2111012
12
110
4
90
36
-
R2111015
R2111015
15
110
7
90
36
3
R2111017
R2111017
17
110
9
90
36
5
R2111019
R2111019
19
110
11
90
36
7
R2111021
R2111021
21
110
13
90
36
8.5
R211208
R211208
8
120
4
90
36
-
R2112012
R2112012
12
120
4
90
36
-
R2112015
R2112015
15
120
7
90
36
3
R2112017
R2112017
17
120
9
90
36
5
R2112019
R2112019
19
120
11
90
36
7
R2112021
R2112021
21
120
13
90
36
8.5
R2114012
R2114012
12
140
4
90
36
-
R2115012
R2115012
12
150
4
90
36
-
R2116012
R2116012
12
160
4
90
36
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表