R44 - Insulating Plate - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/r44_ip.prj},{NB=R44346496248370448},{PNX=R44346496248370448},{DESC= R44 346 × 496 248 × 370 × 448},{T=8},{W=346},{L=496},{Q=8},{D1=30},{D2=21},{W3=314},{L3=155},{W1=248},{L2=370},{L1=448},{M=M4},{D4=90},{DM1=9.400},{DM2=4.500},{HM1=2.300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
T
Thickness T
[mm]
W
Width W
[mm]
L
Length L
[mm]
Q
No of Holes
ⁿ/ₐ
D1
Diameter D1
[mm]
D2
Diameter D2
[mm]
W3
Distance W3
[mm]
L3
Distance L3
[mm]
W1
Distance W1
[mm]
L2
Distance L2
[mm]
L1
Distance L1
[mm]
M
Countersink for Screw
ⁿ/ₐ
D4
Diameter D4
[mm]
R44156096074024074
R44156096074024074
R44 156 × 096 074 × 024 ...
6
156
96
4
14
15
134
74
74
24
74
M3
60
R44096156074024074
R44096156074024074
R44 096 × 156 074 × 024 ...
6
96
156
4
14
15
74
134
74
24
74
M3
60
R44156156074024074
R44156156074024074
R44 156 × 156 074 × 024 ...
6
156
156
4
14
15
134
134
74
24
74
M3
60
R44096096074024074
R44096096074024074
R44 096 × 096 074 × 024 ...
6
96
96
4
14
15
74
50
74
24
74
M3
60
R44156126074054104
R44156126074054104
R44 156 × 126 074 × 054 ...
6
156
126
4
14
16
134
104
74
54
104
M3
60
R44096156074054104
R44096156074054104
R44 096 × 156 074 × 054 ...
6
96
156
4
14
16
74
134
74
54
104
M3
60
R44156156074054104
R44156156074054104
R44 156 × 156 074 × 054 ...
6
156
156
4
14
16
134
134
74
54
104
M3
60
R44096126074054104
R44096126074054104
R44 096 × 126 074 × 054 ...
6
96
126
4
14
16
74
80
74
54
104
M3
60
R44156126104054104
R44156126104054104
R44 156 × 126 104 × 054 ...
6
156
126
4
14
16
134
104
104
54
104
M3
60
R44126156104054104
R44126156104054104
R44 126 × 156 104 × 054 ...
6
126
156
4
14
16
104
134
104
54
104
M3
60
R44156156104054104
R44156156104054104
R44 156 × 156 104 × 054 ...
6
156
156
4
14
16
134
134
104
54
104
M3
60
R44126126104054104
R44126126104054104
R44 126 × 126 104 × 054 ...
6
126
126
4
14
16
104
80
104
54
104
M3
60
R44156156094060124
R44156156094060124
R44 156 × 156 094 × 060 ...
6
156
156
4
20
19
124
124
94
60
124
M4
90
R44126246094060124
R44126246094060124
R44 126 × 246 094 × 060 ...
6
126
246
4
20
19
94
214
94
60
124
M4
90
R44126156094060124
R44126156094060124
R44 126 × 156 094 × 060 ...
6
126
156
4
20
19
94
92
94
60
124
M4
90
R44206156124060124
R44206156124060124
R44 206 × 156 124 × 060 ...
6
206
156
4
20
19
174
124
124
60
124
M4
90
R44156246124060124
R44156246124060124
R44 156 × 246 124 × 060 ...
6
156
246
4
20
19
124
214
124
60
124
M4
90
R44156156124060124
R44156156124060124
R44 156 × 156 124 × 060 ...
6
156
156
4
20
19
124
92
124
60
124
M4
90
R44206196124060124
R44206196124060124
R44 206 × 196 124 × 060 ...
6
206
196
4
20
19
174
164
124
60
124
M4
90
R44156196124060124
R44156196124060124
R44 156 × 196 124 × 060 ...
6
156
196
4
20
19
124
164
124
60
124
M4
90
R44206196124100164
R44206196124100164
R44 206 × 196 124 × 100 ...
6
206
196
4
20
19
174
164
124
100
164
M4
90
R44156296124100164
R44156296124100164
R44 156 × 296 124 × 100 ...
6
156
296
6
20
19
124
132
124
100
164
M4
90
R44156196124100164
R44156196124100164
R44 156 × 196 124 × 100 ...
6
156
196
4
20
19
124
132
124
100
164
M4
90
R44196246124150214
R44196246124150214
R44 196 × 246 124 × 150 ...
6
196
246
4
20
19
164
214
124
150
214
M4
90
R44156296124150214
R44156296124150214
R44 156 × 296 124 × 150 ...
6
156
296
6
20
19
124
132
124
150
214
M4
90
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表