Metric Black and Gold Top Interlocks - Male - Innovative Mold Interlocks
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/metric_black_and_gold_top_interlocks_male.prj},{NB=BGT04530M},{PN=BGT04530M},{T=30.00},{W=45.00},{A=25.00},{B=15.00},{C1=16.0},{C2=16.0},{D1=15.000},{D2=15.000},{R=9},{S1=15.0},{S2=30.0},{E=11.0},{F1=7.3},{F2=7.0},{G=6.4},{R1=0.5},{R2=0.8},{J=1.0},{H=10.0},{CR=0.5},{SCHS=M6 x 18 LG},{X1=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
T
[mm]
W
[mm]
A
[mm]
B
[mm]
C1
[mm]
C2
[mm]
D1
[mm]
D2
[mm]
R
[mm]
S1
[mm]
S2
[mm]
E
[mm]
F1
[mm]
F2
[mm]
G
[mm]
R1
[mm]
R2
[mm]
J
[mm]
H
[mm]
CR
[mm]
SCHS
Male SCHS
[mm]
BGT02020M
BGT02020M
20.00
20.00
14.00
14.00
7.0
7.0
9.000
9.000
6
0.0
0.0
7.5
4.3
6.3
0.0
0.4
0.4
0.0
0.0
0.4
M4 x 25 LG
BGT03526M
BGT03526M
26.00
35.00
25.00
15.00
16.0
16.0
11.000
11.000
9
13.0
23.0
10.0
7.5
6.3
5.3
0.5
0.8
1.0
8.0
0.5
M5 x 20 LG
BGT04530M
BGT04530M
30.00
45.00
25.00
15.00
16.0
16.0
15.000
15.000
9
15.0
30.0
11.0
7.3
7.0
6.4
0.5
0.8
1.0
10.0
0.5
M6 x 18 LG
BGT05536M
BGT05536M
36.00
55.00
30.00
20.00
20.0
20.0
20.000
20.000
9
18.0
37.5
15.0
9.0
9.0
8.4
1.0
1.0
1.5
12.0
0.5
M8 x 25 LG
BGT07536M
BGT07536M
36.00
75.00
35.00
20.00
26.0
26.0
30.000
30.000
9
18.0
52.0
18.0
11.3
11.0
10.5
1.0
1.0
2.0
15.0
0.8
M10 x 25 LG
BGT10045M
BGT10045M
45.00
100.00
60.00
20.00
41.0
41.0
40.000
40.000
9
22.5
70.0
18.0
11.3
11.0
10.5
1.5
1.5
2.0
20.0
1.0
M10 x 25 LG
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表