FB 140 Locating sleeves - DME - Material DME 76 1.7131 ca 60 HRC
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/fb_140.prj},{NB=FB14020020},{REF=FB14020020},{REFOLD=FB 140 20x20},{D1=20},{L=20},{D2=30},{V1=13}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
D1
Diameter d1
[mm]
L
Length l
[mm]
D2
Diameter d2
[mm]
FB14010012
FB14010012
10
12
15
FB14010020
FB14010020
10
20
15
FB14012012
FB14012012
12
12
18
FB14012020
FB14012020
12
20
18
FB14014016
FB14014016
14
16
22
FB14014028
FB14014028
14
28
22
FB14016016
FB14016016
16
16
26
FB14016028
FB14016028
16
28
26
FB14016050
FB14016050
16
50
26
FB14018016
FB14018016
18
16
26
FB14018028
FB14018028
18
28
26
FB14018050
FB14018050
18
50
26
FB14020020
FB14020020
20
20
30
FB14020036
FB14020036
20
36
30
FB14020050
FB14020050
20
50
30
FB14022020
FB14022020
22
20
30
FB14022036
FB14022036
22
36
30
FB14022050
FB14022050
22
50
30
FB14024020
FB14024020
24
20
35
FB14024036
FB14024036
24
36
35
FB14024050
FB14024050
24
50
35
FB14026020
FB14026020
26
20
35
FB14026036
FB14026036
26
36
35
FB14026050
FB14026050
26
50
35
FB14030036
FB14030036
30
36
42
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表