F70842 - Counterpiece for coupling pin - DME - Mat. 1.6580 with black oxide finish
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/f70842.prj},{NB=F7084210},{REF=F7084210},{DSC=F70842/10},{D1=M10},{D1X=10},{L=33},{L2=14},{SW2=27},{D4=32},{D6=11},{L7=6.2},{D7=21},{L8=12.7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
DSC
Description
ⁿ/ₐ
D1
Diameter D1
ⁿ/ₐ
L
Length L
[mm]
L2
Length L2
[mm]
SW2
Slot Width SW2
[mm]
D4
Diameter D4
[mm]
D6
Diameter D6
[mm]
L7
Length L7
[mm]
D7
Diameter D7
[mm]
L8
Length L8
[mm]
F7084206
F7084206
F70842/6
M6
25
10
17
22
7
5.2
13
9.7
F7084208
F7084208
F70842/8
M8
27
11
21
26
9
6.2
17
10.7
F7084210
F7084210
F70842/10
M10
33
14
27
32
11
6.2
21
12.7
F7084212
F7084212
F70842/12
M12
32
14
27
32
11
6.2
21
12.7
F7084216
F7084216
F70842/16
M16
46
24
32
37
17
7.2
26
14.7
F7084220
F7084220
F70842/20
M20
58
26
41
47
19
10.2
33
20.7
F7084227
F7084227
F70842/27
M27
74
35
50
57
25
13.2
41
26.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Grid-Lign Coupling - Grid-Lign Coupling
Baldor Reliance
09.11.2021
CC5 - Flex-Thane Couplings - 1/8" to 1/2" Bore - Pins: Polyurethane Ends: 2...
WMBerg
06.06.2023
Couplings backlash ''GEB SG'' finished bore - Flexible couplings backlash ...
BEA Ingranaggi
06.07.2020
Support Pillars - S.A.E. 1040 Steel
D-M-E
24.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表