F15365 - Green Die Spring Round wire - DME - Mat. Special alloy
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/f15365_asmtab.prj},{NB=F15365125X051},{REF=F15365125X051},{DSC=F 15365/12.5 x 51},{D2=12.5},{D1=6.3},{D4=1.5},{L0=51},{C=3.8},{F1=48},{S1=12.8},{F2=58},{S2=15.3},{FN=78},{SN=20.4},{N=48},{PPATH=f15365_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
DSC
Description
ⁿ/ₐ
D2
Diameter d2
[mm]
D1
Diameter d1
[mm]
D4
Diameter d4
[mm]
L0
Length Lo
[mm]
C
Spring rate c
[N/mm]
F1
Force F1
[N]
S1
Length S1 (75% Lo)
[mm]
F2
Force F2
[N]
S2
Length S2 (70% Lo)
[mm]
FN
Force Fn
[N]
SN
Length Sn (60% Lo)
[mm]
F15365100X025
F15365100X025
F 15365/10 x 25
10.0
5.0
1.1
25
1.6
28
6.3
33
7.5
44
10.0
F15365100X032
F15365100X032
F 15365/10 x 32
10.0
5.0
1.1
32
3.4
27
8.0
33
9.6
44
12.8
F15365100X038
F15365100X038
F 15365/10 x 38
10.0
5.0
1.1
38
2.8
26
9.5
32
11.4
42
15.2
F15365100X044
F15365100X044
F 15365/10 x 44
10.0
5.0
1.1
44
2.4
26
11.0
31
13.2
42
17.6
F15365100X051
F15365100X051
F 15365/10 x 51
10.0
5.0
1.1
51
2.1
27
12.8
32
15.3
43
20.4
F15365100X064
F15365100X064
F 15365/10 x 64
10.0
5.0
1.1
64
1.6
26
16.0
31
19.2
42
25.6
F15365100X076
F15365100X076
F 15365/10 x 76
10.0
5.0
1.1
76
1.3
25
19.0
29
22.8
40
30.4
F15365100X305
F15365100X305
F 15365/10 x 305
10.0
5.0
1.1
305
0.3
24
76.3
29
91.5
38
122.0
F15365125X025
F15365125X025
F 15365/12.5 x 25
12.5
6.3
1.5
25
8.5
53
6.3
64
7.5
85
10.0
F15365125X032
F15365125X032
F 15365/12.5 x 32
12.5
6.3
1.5
32
6.5
52
8.0
62
9.6
83
12.8
F15365125X038
F15365125X038
F 15365/12.5 x 38
12.5
6.3
1.5
38
5.3
51
9.5
61
11.4
81
15.2
F15365125X044
F15365125X044
F 15365/12.5 x 44
12.5
6.3
1.5
44
4.4
49
11.0
59
13.2
78
17.6
F15365125X051
F15365125X051
F 15365/12.5 x 51
12.5
6.3
1.5
51
3.8
48
12.8
58
15.3
78
20.4
F15365125X064
F15365125X064
F 15365/12.5 x 64
12.5
6.3
1.5
64
2.9
47
16.0
56
19.2
75
25.6
F15365125X076
F15365125X076
F 15365/12.5 x 76
12.5
6.3
1.5
76
2.5
48
19.0
57
22.8
76
30.4
F15365125X089
F15365125X089
F 15365/12.5 x 89
12.5
6.3
1.5
89
2.1
47
22.3
56
26.7
75
35.6
F15365125X305
F15365125X305
F 15365/12.5 x 305
12.5
6.3
1.5
305
0.6
45
76.3
54
91.5
73
122.0
F15365160X025
F15365160X025
F 15365/16 x 25
16.0
8.0
2.0
25
17.9
112
6.3
134
7.5
179
10.0
F15365160X032
F15365160X032
F 15365/16 x 32
16.0
8.0
2.0
32
13.5
108
8.0
129
9.6
173
12.8
F15365160X038
F15365160X038
F 15365/16 x 38
16.0
8.0
2.0
38
10.8
100
9.5
120
11.4
160
15.2
F15365160X044
F15365160X044
F 15365/16 x 44
16.0
8.0
2.0
44
8.8
96
11.0
116
13.2
154
17.6
F15365160X051
F15365160X051
F 15365/16 x 51
16.0
8.0
2.0
51
7.6
97
12.8
116
15.3
155
20.4
F15365160X064
F15365160X064
F 15365/16 x 64
16.0
8.0
2.0
64
5.9
95
16.0
114
19.2
152
25.6
F15365160X076
F15365160X076
F 15365/16 x 76
16.0
8.0
2.0
76
4.8
91
19.0
109
22.8
145
30.4
F15365160X089
F15365160X089
F 15365/16 x 89
16.0
8.0
2.0
89
4.0
90
22.3
108
26.7
142
35.6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表