F1524 Ejector accelerator - DME - Mat. 1.2510 - 58 HRC
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/f1524.prj},{NB=F152416},{REF=F152416},{DESC=F1524-16 Ejector accelerator},{L=32.3},{D1=3.0},{DP=3.0×12},{H1=6},{B2=18.5},{D2=10},{H2=11.82},{L1=7.0},{L2=25.0},{L3=14.31},{M=4×16},{B1=16.0},{HMAX=15.0},{SMAX=5.7},{FMAX=2500},{ROW=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
L
Distance
[mm]
D1
Diameter D1
[mm]
DP
Dowel Pin DP
[mm]
H1
Distance H1
[mm]
B2
Width B2
[mm]
D2
Diameter d2
[mm]
H2
Distance H2
[mm]
L1
Distance L1
[mm]
L2
Distance L2
[mm]
L3
Distance L3
[mm]
M
Socket Head Screws M
ⁿ/ₐ
B1
Width B1
[mm]
HMAX
Stroke H
[mm]
SMAX
Stroke S
[mm]
FMAX
Force
[N]
F152413
F152413
F1524-13 Ejector accelera...
25.8
2.5
2.5×10
5
15.0
8
9.46
5.9
20.0
11.35
3×12
13.2
11.6
4.4
1250
F152416
F152416
F1524-16 Ejector accelera...
32.3
3.0
3.0×12
6
18.5
10
11.82
7.0
25.0
14.31
4×16
16.0
15.0
5.7
2500
F152422
F152422
F1524-22 Ejector accelera...
48.5
4.0
4.0×16
8
25.0
15
17.73
10.5
37.5
21.47
6×25
22.0
23.5
9.1
3500
F152430
F152430
F1524-30 Ejector accelera...
64.6
5.0
5.0×20
10
34.0
20
23.64
14.0
50.0
28.63
8×30
30.0
32.0
12.5
8000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表