F1367 - Locating Ring - DME - Mat. 1.1191
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/f1367.prj},{NB=F136712509020},{PN=F136712509020},{DESC=F1367 125 × 090 × 20 },{S=8},{D1=125.0},{D2=90},{H=20},{HH=4},{H1=8},{D3=82},{D4=104}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
S
Thickness S
[mm]
D1
Diameter D1
[mm]
D2
Diameter D2
[mm]
H
Thickness H
[mm]
HH
Length HH
[mm]
H1
Length H1
[mm]
D3
Diameter D3
[mm]
D4
Diameter D4
[mm]
F136706009018
F136706009018
F1367 060 x 090 x 18
0
60.0
90
18
8
10
50
75
F136706009024
F136706009024
F1367 060 × 090 × 24
6
60.0
90
24
8
10
50
75
F136706009026
F136706009026
F1367 060 × 090 × 26
8
60.0
90
26
8
10
50
75
F136708011018
F136708011018
F1367 080 × 110 × 18
0
80.0
110
18
8
10
70
95
F136708011024
F136708011024
F1367 080 × 110 × 24
6
80.0
110
24
8
10
70
95
F136708011026
F136708011026
F1367 080 × 110 × 26
8
80.0
110
26
8
10
70
95
F136710209012
F136710209012
F1367 101,6 × 090 × 12
0
101.6
90
12
4
8
70
82
F136710209018
F136710209018
F1367 101,6 × 090 × 18
6
101.6
90
18
4
8
70
82
F136710209020
F136710209020
F1367 101,6 × 090 × 20
8
101.6
90
20
4
8
70
82
F136711009012
F136711009012
F1367 110 × 090 × 12
0
110.0
90
12
4
8
82
98
F136711009018
F136711009018
F1367 110 × 090 × 18
6
110.0
90
18
4
8
82
98
F136711009020
F136711009020
F1367 110 × 090 × 20
8
110.0
90
20
4
8
82
98
F136711009026
F136711009026
F1367 110 × 090 × 26
8
110.0
90
26
4
14
82
98
F136712009012
F136712009012
F1367 120 × 090 × 12
0
120.0
90
12
4
8
82
104
F136712009018
F136712009018
F1367 120 × 090 × 18
6
120.0
90
18
4
8
82
104
F136712009020
F136712009020
F1367 120 × 090 × 20
8
120.0
90
20
4
8
82
104
F136712509012
F136712509012
F1367 125 × 090 × 12
0
125.0
90
12
4
8
82
104
F136712509018
F136712509018
F1367 125 × 090 × 18
6
125.0
90
18
4
8
82
104
F136712509020
F136712509020
F1367 125 × 090 × 20
8
125.0
90
20
4
8
82
104
F136712509030
F136712509030
F1367 125 × 090 × 30
8
125.0
90
30
4
18
82
104
F136712709012
F136712709012
F1367 127 × 090 × 12
0
127.0
90
12
4
8
82
104
F136712709018
F136712709018
F1367 127 × 090 × 18
6
127.0
90
18
4
8
82
104
F136712709020
F136712709020
F1367 127 × 090 × 20
8
127.0
90
20
4
8
82
104
F136716009012
F136716009012
F1367 160 × 090 × 12
0
160.0
90
12
4
8
82
104
F136716009018
F136716009018
F1367 160 × 090 × 18
6
160.0
90
18
4
8
82
104
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表