F1120 - Leader Pin Bushing Bronze - DME - Mat. Bronze
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/f1120.prj},{NB=F1120181727},{PN=F1120181727},{DESC=F1120 18 × 17 × 27 },{D=18},{D1=24},{D2=27},{F=17},{S=27},{K=6},{D4=27},{M=6}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
D
Diameter D
[mm]
D1
Diameter D1
[mm]
D2
Diameter D2
[mm]
F
Length F
[mm]
S
Length S
[mm]
L
Length L
[mm]
K
Length K
[mm]
D4
Diameter D4
[mm]
M
Depth M
[mm]
F1120100510
F1120100510
F1120 10 × 05 × 10
10
14
16
5
10
15
3
16
3
F1120100912
F1120100912
F1120 10 × 09 × 12
10
14
17
9
12
21
6
17
6
F1120100917
F1120100917
F1120 10 × 09 × 17
10
14
17
9
17
26
6
17
6
F1120101010
F1120101010
F1120 10 × 10 × 10
10
14
16
10
10
20
3
16
3
F1120120917
F1120120917
F1120 12 × 09 × 17
12
16
19
9
17
26
6
19
6
F1120121217
F1120121217
F1120 12 × 12 × 17
12
16
19
12
17
29
6
19
6
F1120141217
F1120141217
F1120 14 × 12 × 17
14
18
21
12
17
29
6
21
6
F1120141222
F1120141222
F1120 14 × 12 × 22
14
18
21
12
22
34
6
21
6
F1120141722
F1120141722
F1120 14 × 17 × 22
14
18
21
17
22
39
6
21
6
F1120181217
F1120181217
F1120 18 × 12 × 17
18
24
27
12
17
29
6
27
6
F1120181222
F1120181222
F1120 18 × 12 × 22
18
24
27
12
22
34
6
27
6
F1120181722
F1120181722
F1120 18 × 17 × 22
18
24
27
17
22
39
6
27
6
F1120181727
F1120181727
F1120 18 × 17 × 27
18
24
27
17
27
44
6
27
6
F1120182227
F1120182227
F1120 18 × 22 × 27
18
24
27
22
27
49
6
27
6
F1120201722
F1120201722
F1120 20 × 17 × 22
20
26
29
17
22
39
6
29
6
F1120202227
F1120202227
F1120 20 × 22 × 27
20
26
29
22
27
49
6
29
6
F1120221722
F1120221722
F1120 22 × 17 × 22
22
28
31
17
22
39
6
31
6
F1120222227
F1120222227
F1120 22 × 22 × 27
22
28
31
22
27
49
6
31
6
F1120241722
F1120241722
F1120 24 × 17 × 22
24
30
33
17
22
39
6
33
6
F1120241727
F1120241727
F1120 24 × 17 × 27
24
30
33
17
27
44
6
33
6
F1120242227
F1120242227
F1120 24 × 22 × 27
24
30
33
22
27
49
6
33
6
F1120242736
F1120242736
F1120 24 × 27 × 36
24
30
33
27
36
63
6
33
6
F1120302227
F1120302227
F1120 30 × 22 × 27
30
38
41
22
27
49
6
41
6
F1120302736
F1120302736
F1120 30 × 27 × 36
30
38
41
27
36
63
6
41
6
F1120302746
F1120302746
F1120 30 × 27 × 46
30
38
41
27
46
73
6
41
6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
F11206 - Guide Bushing - DME - Mat. 1.0503 - 50HRC / Sint + MoS2
D-M-E
14.10.2020
01000025000 - Collar drill bushing form A, DIN 172
SToxxparts
31.05.2022
F1050 - Knock out Rod - DME - Mat. 1.7131 60 HRC
D-M-E
04.08.2020
SZ 6255 - Drill bushes with shoulder
Steinel Normalien
14.05.2024
DIN 172 - Guide bushes with collar, Type A, Bore one sided
Elesa+Ganter
21.06.2024
R04 Leader pin bushings - DME - Euro - Standard Material 1.7131 60 HRC
D-M-E
12.04.2024
N 281. Guide bushing with collar - Guide elements
Tecnorm
08.08.2016
Guide Bushings - Guide Bushings
D-M-E
24.05.2024
F1125 - Guide Bushing Self lubricating - DME - Mat. 2.0975 - Graphite 200HB
D-M-E
04.08.2020
F1040 - Guide Bolt For Ejector Unit - DME - Mat. 1.7131 - 720 HV 30
D-M-E
04.08.2020
R0204 - Bronze guide bush with centering collar - B3B
PlaSteel
17.06.2021
GB 112 Guide pillars - DME - Material 1.1731 - 720 HV 30
D-M-E
16.04.2024
F1020 - Leader Pin - DME - Mat. 1.7131
D-M-E
04.08.2020
R 04 W - Leader Pins Bushings - DME - Mat. 2.0975 - Graphite 200 HB
D-M-E
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表