F1000 - Leader pins - DME - Mat. 1.7131 60HRC
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/f1000.prj},{NB=F100024027045_12},{PN=F100024027045},{D=24},{L=027},{LX=27},{L1=045},{L1X=45},{D1=30},{D2=35},{K=06},{KX=6},{L2=09},{L2X=9},{L3=07},{L3X=7},{A=012},{AX=12},{B=027},{BX=27},{C=-},{CX=0},{DD=-},{DDX=0},{E=-},{EX=0},{CL=12}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
D
Diameter D
[mm]
L
Length L
[mm]
L1
Length L1
[mm]
D1
Diameter D1
[mm]
D2
Diameter D2
[mm]
K
Thickness K
[mm]
L2
Length L2
[mm]
L3
Length L3
[mm]
A
Length A
[mm]
B
Length B
[mm]
C
Length C
[mm]
DD
Length DD
[mm]
E
Length E
[mm]
F100009012025
F100009012025
9
012
025
14
16
03
03
04
012
-
-
-
-
F100009012035
F100009012035
9
012
035
14
16
03
03
04
018
-
-
-
-
F100009012045
F100009012045
9
012
045
14
16
03
03
04
012
027
-
-
-
F100009012055
F100009012055
9
012
055
14
16
03
03
04
015
030
-
-
-
F100009012065
F100009012065
9
012
065
14
16
03
03
04
025
050
-
-
-
F100009017020
F100009017020
9
017
020
14
16
03
03
04
-
-
-
-
-
F100009017025
F100009017025
9
017
025
14
16
03
03
04
012
-
-
-
-
F100009017030
F100009017030
9
017
030
14
16
03
03
04
015
-
-
-
-
F100009017035
F100009017035
9
017
035
14
16
03
03
04
018
-
-
-
-
F100009017050
F100009017050
9
017
050
14
16
03
03
04
015
030
-
-
-
F100009017055
F100009017055
9
017
055
14
16
03
03
04
015
030
-
-
-
F100009017070
F100009017070
9
017
070
14
16
03
03
04
020
050
-
-
-
F100009017075
F100009017075
9
017
075
14
16
03
03
04
020
050
-
-
-
F100009022025
F100009022025
9
022
025
14
16
03
03
04
012
-
-
-
-
F100009022035
F100009022035
9
022
035
14
16
03
03
04
018
-
-
-
-
F100009022055
F100009022055
9
022
055
14
16
03
03
04
015
030
-
-
-
F100009022075
F100009022075
9
022
075
14
16
03
03
04
020
050
-
-
-
F100009022095
F100009022095
9
022
095
14
16
03
03
04
025
050
-
-
-
F100009027020
F100009027020
9
027
020
14
16
03
03
04
-
-
-
-
-
F100009027025
F100009027025
9
027
025
14
16
03
03
04
012
-
-
-
-
F100009027030
F100009027030
9
027
030
14
16
03
03
04
015
-
-
-
-
F100009027035
F100009027035
9
027
035
14
16
03
03
04
018
-
-
-
-
F100009027045
F100009027045
9
027
045
14
16
03
03
04
012
027
-
-
-
F100009027050
F100009027050
9
027
050
14
16
03
03
04
015
030
-
-
-
F100009027055
F100009027055
9
027
055
14
16
03
03
04
015
030
-
-
-
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
F1010 - Leader pins - DME - Mat. 1.7131 60HRC
D-M-E
30.04.2021
F1100 - Leader pin bushings - DME - Mat. 1.7131 60HRC
D-M-E
30.04.2021
R01 Leader pins - DME - Euro - Standard Material 1.7131 60 HRC
D-M-E
12.04.2024
FSC Leader pins - DME - Standard Material 1.7131
D-M-E
12.04.2024
C00M - Two diameters guide pillar with centering collarfor a tight fit - R0...
CA-BE
03.11.2022
F1110 - Leader pin bushing - DME - Mat. 1.7131
D-M-E
30.04.2021
R02 Leader pins - DME - Euro - Standard Material 1.7131 60 HRC
D-M-E
12.04.2024
C1S - Guide pillar with centering collar
CA-BE
03.11.2022
R05 Locating sleeves - DME - Euro - Standard Material 1.7131 60 HRC
D-M-E
12.04.2024
R04 Leader pin bushings - DME - Euro - Standard Material 1.7131 60 HRC
D-M-E
12.04.2024
Mold and die springs Blue IN - Medium duty (color coded blue)
D-M-E
24.05.2024
FSN Leader pins - DME - Standard Material 1.7131
D-M-E
12.04.2024
SHAT, SHAM, SHASS, SHA, SHAKD - Shaft Supports - T-Shaped Slit (Precision C...
Misumi
01.06.2021
MAE-WB-GWLE-AL - Shaft Block GWLE universal use, European Dimensions
MÄDLER
26.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表