DOD Date pins - date stamps on ejector or core pin - DME - Mat.: Stainless steel: 50-55 HRC T 150°C
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/dod.prj},{NB=DOD0012(390.35)},{REF=DOD0012},{REFOLD=DOD 12},{INFO=text},{L=39},{D1=12},{D2=9},{L1=120},{L2=13},{L3=16},{S=0.35},{M=M8 X 1},{PSTOL=0.010},{VER=4.000},{NDM=8.000},{KDM=6.773},{NDM1=3.000},{KDM1=2.570},{KDR1=2.621},{D=6.840},{SP=0.350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
D1
Diameter d1
[mm]
D2
Diameter d2
[mm]
L1
Length l1
[mm]
L2
Length l2
[mm]
L3
Length l3
[mm]
M
Thread M
ⁿ/ₐ
DOD0012(390.35)
DOD0012
12
9
120
13
16
M8 X 1
DOD0016(390.35)
DOD0016
16
12
120
13
16
M10 X 1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表