YUU Date stamps - inner inserts - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Date Stamps & Inserts
(U) Indexable Date Stamps
Inserts
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/date_stamps_inserts/u_indexable/u_inserts/yuu.prj},{NB=YUU08},{REF=YUU08},{F=5.0},{F1=4.60},{VER=2.000},{L2=2.0},{L3=5.5},{L4=9.7},{D1=8.000},{D2=4.600},{VRZ=1.000},{M=2.3 x 0.25},{MX1=2.300},{TX1=0.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
F
Diameter F
[mm]
F1
Diameter F1
ⁿ/ₐ
L2
Length L2
[mm]
L3
Length L3
[mm]
L4
Length L4
[mm]
M
Tap Size - Metric
ⁿ/ₐ
YUU04
YUU04
2.4
2.20
1.5
4.5
7.7
1.6 x 0.20
YUU05
YUU05
2.9
2.65
1.5
4.5
7.7
1.6 x 0.20
YUU06
YUU06
3.7
3.40
1.5
4.5
7.7
1.6 x 0.20
YUU08
YUU08
5.0
4.60
2.0
5.5
9.7
2.3 x 0.25
YUU10
YUU10
6.3
5.80
2.5
6.5
11.7
2.5 x 0.35
YUU12
YUU12
7.5
6.90
2.5
6.8
13.7
3.0 x 0.35
YUU16
YUU16
11.0
10.10
2.5
6.8
13.7
4.0 x 0.35
YUU20
YUU20
13.2
12.15
3.5
8.5
15.7
4.0 x 0.35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表