HTOY22 Date Stamp - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Date Stamps & Inserts
(HT) High Temperature Date Stamps
Date Stamps
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/date_stamps_inserts/ht_high_temp/ht_date_stamps/htoy19_asmtab.prj},{NB=HTOY2208},{IN=HTOY2208},{D=8},{L1=10},{F=5.0},{M=M3x0.5},{L2=6.0},{T=0.50},{PPATH=htoy19_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IN
Item Number
ⁿ/ₐ
D
Outer Ring Diameter
ⁿ/ₐ
L1
Length
ⁿ/ₐ
F
Head Diameter
ⁿ/ₐ
M
Thread Diameter
ⁿ/ₐ
L2
Length
ⁿ/ₐ
HTOY2204
HTOY2204
4
8
2.6
M1.8x0.35
3.5
HTOY2206
HTOY2206
6
8
4.0
M2.5x0.4
4.5
HTOY2208
HTOY2208
8
10
5.0
M3x0.5
6.0
HTOY2210
HTOY2210
10
12
6.3
M3x0.5
7.5
HTOY2212
HTOY2212
12
14
7.5
M4x0.7
8.5
HTOY2216
HTOY2216
16
14
11.0
M5x0.8
12.0
HTOY2220
HTOY2220
20
16
13.2
M5x0.8
15.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表