HTOS Date Stamp - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Date Stamps & Inserts
(HT) High Temperature Date Stamps
Date Stamps
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/date_stamps_inserts/ht_high_temp/ht_date_stamps/htos_asmtab.prj},{NB=HTOS0008},{IN=HTOS0008},{D=8},{L1=10},{F=5.0},{M=M3x0.5},{L2=6.0},{T=0.50},{PPATH=htos_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IN
Item Number
ⁿ/ₐ
D
Outer Ring Diameter
ⁿ/ₐ
L1
Length
ⁿ/ₐ
F
Head Diameter
ⁿ/ₐ
M
Thread Diameter
ⁿ/ₐ
L2
Length
ⁿ/ₐ
HTOS0004
HTOS0004
4
8
2.6
M1.8x0.35
3.5
HTOS0006
HTOS0006
6
8
4.0
M2.5x0.4
4.5
HTOS0008
HTOS0008
8
10
5.0
M3x0.5
6.0
HTOS0010
HTOS0010
10
12
6.3
M3x0.5
7.5
HTOS0012
HTOS0012
12
14
7.5
M4x0.7
8.5
HTOS0016
HTOS0016
16
14
11.0
M5x0.8
12.0
HTOS0020
HTOS0020
20
16
13.2
M5x0.8
15.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表