Ejector pins & sleeves
D-M-E
DME EUROPEAN CAD LIBRARY
Powered by
CAD模型選擇
Ejector pins - nitrided - A Typ(e) DIN 1530/ISO 6751, 500°-550°C, Material ...
18.06.2024
Ejector pins - bath nitrided - TA Typ(e) DIN 1530/ISO 6751, 500°-550°C, Mat...
18.06.2024
Ejector pins - hardened - AH Typ(e) DIN 1530/ISO 6751, 250°C, Material WS (...
18.06.2024
Core pins - hardened - AHX Typ(e) DIN 1530/ISO 6751, 500°-550°C, Material 1...
18.06.2024
Performance core pins - PCM Typ(e) DIN 1530/ISO 6751, 350°C - Mat. Berylliu...
18.06.2024
Ejector pins - nitrided - C Typ(e) DIN 1530/ISO 8694, 500°-550°C, Material ...
18.06.2024
Ejector pins - bath nitrided - TC Typ(e) DIN 1530/ISO 8694, 500°-550°C, Mat...
18.06.2024
Ejector pins - hardened - CH Typ(e) DIN 1530/ISO 8694, 250°C, Material 1.22...
18.06.2024
Ejector pins - hardened - D Typ(e) DIN 1530, 250°C, Material 1.2210
18.06.2024
Flat ejector pins - nitrided - FW Typ(e) DIN 1530/ISO 8693, 500°-550°C, Mat...
18.06.2024
Flat ejector pins - hardened - FK Typ(e) DIN 1530/ISO 8693, 250°C, Material...
18.06.2024
Hotwork Ejector Pins - Straight Type
24.05.2024
Ejector pins - inch - nitrided - C-EX Typ(e), 500°-550°C, Material H13
04.08.2020
Core pins - inchs - C Typ(e), 500°-550°C, Material H13
04.08.2020
Core pins - inch - hardened - CX Typ(e), 500°-550°C, Material H13
13.10.2020
Ejector sleeves - nitrided - S Typ(e) DIN 16756/ISO 8405, 500°-550°C, Mater...
18.06.2024
Ejector sleeves - hardened - KS Typ(e) DIN 16756/ISO 8405, 200°-250°C, Mate...
18.06.2024
Ejector Sleeves - inch - nitrided - S Typ(e), 500°-550°C, Material H13
04.08.2020
WZ 7065 Typ(e) DIN 9861-HWS, Material HWS 12% Cr 62 ± 2 HRC - Punches - har...
18.06.2024
WZ 7075 Typ(e) DIN 9861-HSS, Material HSS 62 ± 2 HRC - Punches - hardened
18.06.2024
Retainers for Ejector pins and Ejector sleeves - BE CUMSA, Material 1.7264 ...
04.08.2020
Retainers for Ejector pins and Ejector sleeves - BA CUMSA, Material 1.7264 ...
04.08.2020
Retainers for Ejector pins and Ejector sleeves - BT CUMSA, Material 1.7264 ...
04.08.2020
Ejector without head - EVA, Material 1.2510 - 60 ± 2 HRC
04.08.2020
Ejector sleeves without head - ETV, Material 1.8550, nitrided
02.02.2024
Flexible Ejector (with mounting thread) - AW 275 CUMSA, Material 1.8159 - 4...
02.02.2024
Flexible Ejector (with mounting thread) - AW 280 CUMSA, Material 1.8159 - 4...
02.02.2024
Flexible Ejector - Clamping guides (for AW 280) - AW 281 CUMSA, Material 1....
02.02.2024
Flexible Ejector - Guide Bushes - AW 282 CUMSA, Material Bronze
04.08.2020
Flexible Ejector - Extensions - AW 283 CUMSA, Material 1.7225 - 50 ± 3 HRC
02.02.2024
Federnde Auswerfer - Nach Kundenspezifikation - AW 285 CUMSA, Material 1.81...
02.02.2024
EJB - Inch Ejector Blades
02.02.2024
EDH - Ejector pins - DLC coated - EDH - Ejector pins - DLC coated - AH type...
18.06.2024
EDC - Ejector pins - DLC coated - EDC - Ejector pins - DLC coated - CH type...
18.06.2024
Ejector Pin Hardened Type EAV - DME - Mat. 1.2210 - ISO 6751 (DIN 1530 A) F...
18.06.2024
F2R - Hardened Flat Ejector Pin - DME - Mat. 1.2210 - ISO 8693 (DIN 1530 A)...
18.06.2024
F4R - Hardened Flat Ejector Pin - DME - Mat. 1.2210 - ISO 8693 (DIN 1530 A)...
18.06.2024
Core Pin - ERV - Contour Core Pin Hotwork - DME - Mat. 1.2344
04.08.2021
KSS - Sleeve - DME - Mat. 1.2210 - ISO 8405 (DIN 16756)
18.06.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
Loading ...