目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
Pprecision 4-jaw chuck 65 mm - -
dk Fixturing systems
SWA39 Qukck-change adaptation system for reproducible zero points
Clamping elements
Powered by
CAD模型選擇
{dk/swa39/spannelemente/dk0441_asmtab.prj},{NB=329740},{BEST=329740},{D=64},{H=55.8},{H1=51.8},{H2=47.8},{AN=SWA 39},{TYP=1.000},{XA=20.000},{PPATH=dk0441_schb.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BEST
Order No.
ⁿ/ₐ
D
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
AN
Anschluss
[mm]
329740
329740
64
55.8
51.8
47.8
SWA 39
329745
329745
64
37.5
33.5
29.5
3 x M 6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表