目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
6-008 - Leveling Foot M6/M8
Dirak
Accessories
Powered by
CAD模型選擇
{dirak/zubehoer/6_008.prj},{NB=580-9007.00-00001},{BESTNR=580-9007.00-00001},{D=40},{G=M8},{SW=13},{SB=7.5},{LE=40},{AUS=Gelenkfuß Ø40 für Schraube M8},{INFO=Product page DIRAK.com},{VERS=1},{V=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
D
Diameter Ø
[mm]
G
Thread size
ⁿ/ₐ
SW
[mm]
SB
Static load capacity
[kN]
LE
Delivery Unit
[Stück]
580-9008.00-00001
580-9008.00-00001
30
M8
13
7.5
40
580-9007.00-00001
580-9007.00-00001
40
M8
13
7.5
40
580-9010.00-00001
580-9010.00-00001
30
M6
10
7.5
40
580-9009.00-00001
580-9009.00-00001
40
M6
10
7.5
40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表