目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
4-249 - 180° Hinge
Dirak
Hinges
Powered by
CAD模型選擇
{dirak/scharniere/4_249_asmtab.prj},{NB=218-9502.00-00000(180)},{BESTNR=218-9502.00-00000},{AUS=180deg Scharnier},{WER=GDZn, matt verchromt},{W=180},{INFO=Product page DIRAK.com},{PPATH=einbausituation_a/assemblies/4_249_asmtpl.prj},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WER
Material
ⁿ/ₐ
218-9502.00-00000
218-9502.00-00000
180° Hinge
Zinc die, matt chrome pla...
218-9501.00-00000
218-9501.00-00000
180° Hinge
GDZn, matt schwarz E-COAT...
218-0907.15-00000
218-0907.15-00000
Nut plate
Steel (zinc plated)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
4-250 - Screw-on Hinge
Dirak
15.12.2023
6-042 - Nut Plate
Dirak
15.12.2023
1-100.02 - Quarter-Turn with Square Threaded Rod
Dirak
15.12.2023
4-284 - Profile Hinge, Screw-on or Weld-on
Dirak
15.12.2023
4-247 - Screw-on Hinge, for Aluminium Profiles lift-off, (examples of aplic...
Dirak
15.12.2023
1-101 - Inserts Pr20.1
Dirak
15.12.2023
4-124.01 - 120° Concealed Hinge, Heavy Duty version for Rod-Latch system 20...
Dirak
15.12.2023
4-278 - Screw-on Hinge
Dirak
15.12.2023
4-330 - Hinge, with PA bushings
Dirak
15.12.2023
4-401 - Hinge PA Pr01 180° 60 x 60
Dirak
15.12.2023
4-702 - Torque Hinge
Dirak
15.12.2023
7-203 - Screw-on Hinge,stainless steel
Dirak
15.12.2023
7-080 - Quarter-Turn Pr20.1 L18-60
Dirak
15.12.2023
7-105 - Cams L35/45
Dirak
15.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表