目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
4-247.01 - Hinge Halves Pr01 180°
Dirak
Hinges
Powered by
CAD模型選擇
{dirak/scharniere/4_247_01_asmtab.prj},{NB=265-8720.00-00000(rechts,schwarz)},{BESTNR=265-8720.00-00000},{ST=Ja},{A=39.5},{WER=schwarz},{KB=A},{TA=rechts},{PB=50},{C=26.5},{PB2=30},{MA=anschraubbar},{VERS=4},{VERSA=B},{INFO=Product page DIRAK.com},{PPATH=einbausituation_a/assemblies/4_247_01_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
ST
Pin
ⁿ/ₐ
A
Length
[mm]
WER
Surface
ⁿ/ₐ
KB
combined with
ⁿ/ₐ
TA
Door version
ⁿ/ₐ
MA
Installation type
ⁿ/ₐ
265-0101.01-00000(rechts,...
265-0101.01-00000
29.5
chrome plated
B
RH
screw-on
265-0201.01-00000(rechts,...
265-0201.01-00000
32.0
chrome plated
B
RH
screw-on
265-0301.01-00000(rechts,...
265-0301.01-00000
34.5
chrome plated
B
RH
screw-on
265-0401.01-00000(rechts,...
265-0401.01-00000
37.0
chrome plated
B
RH
screw-on
265-0501.01-00000(rechts,...
265-0501.01-00000
39.5
chrome plated
B
RH
screw-on
265-8703.00-00000(rechts,...
265-8703.00-00000
Ja
29.5
chrome plated
A
RH
screw-on
265-8707.00-00000(rechts,...
265-8707.00-00000
Ja
32.0
chrome plated
A
RH
screw-on
265-8711.00-00000(rechts,...
265-8711.00-00000
Ja
34.5
chrome plated
A
RH
screw-on
265-8715.00-00000(rechts,...
265-8715.00-00000
Ja
37.0
chrome plated
A
RH
screw-on
265-8719.00-00000(rechts,...
265-8719.00-00000
Ja
39.5
chrome plated
A
RH
screw-on
265-0101.02-00000(rechts,...
265-0101.02-00000
29.5
Black
B
RH
screw-on
265-0201.02-00000(rechts,...
265-0201.02-00000
32.0
Black
B
RH
screw-on
265-0301.02-00000(rechts,...
265-0301.02-00000
34.5
Black
B
RH
screw-on
265-0401.02-00000(rechts,...
265-0401.02-00000
37.0
Black
B
RH
screw-on
265-0501.02-00000(rechts,...
265-0501.02-00000
39.5
Black
B
RH
screw-on
265-8704.00-00000(rechts,...
265-8704.00-00000
Ja
29.5
Black
A
RH
screw-on
265-8708.00-00000(rechts,...
265-8708.00-00000
Ja
32.0
Black
A
RH
screw-on
265-8712.00-00000(rechts,...
265-8712.00-00000
Ja
34.5
Black
A
RH
screw-on
265-8716.00-00000(rechts,...
265-8716.00-00000
Ja
37.0
Black
A
RH
screw-on
265-8720.00-00000(rechts,...
265-8720.00-00000
Ja
39.5
Black
A
RH
screw-on
265-0102.01-00000(links,v...
265-0102.01-00000
29.5
chrome plated
D
LH
screw-on
265-0202.01-00000(links,v...
265-0202.01-00000
32.0
chrome plated
D
LH
screw-on
265-0302.01-00000(links,v...
265-0302.01-00000
34.5
chrome plated
D
LH
screw-on
265-0402.01-00000(links,v...
265-0402.01-00000
37.0
chrome plated
D
LH
screw-on
265-0502.01-00000(links,v...
265-0502.01-00000
39.5
chrome plated
D
LH
screw-on
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
4-249 - 180° Hinge
Dirak
15.12.2023
4-250 - Screw-on Hinge
Dirak
15.12.2023
4-124.01 - 120° Concealed Hinge, Heavy Duty version for Rod-Latch system 20...
Dirak
15.12.2023
4-247 - Screw-on Hinge, for Aluminium Profiles lift-off, (examples of aplic...
Dirak
15.12.2023
4-248 - Tenon Blocks and Anti-Twist Protection
Dirak
15.12.2023
4-264 - Screw-on Hinge
Dirak
15.12.2023
4-249.04DST - DST Hinge 31x30 Pr01 180°
Dirak
15.12.2023
7-150 - 120° Concealed Hinge,for bending 20mm stainless steel
Dirak
15.12.2023
4-130 - 120° Concealed Hinge, for door bending 20mm
Dirak
15.12.2023
4-320 - Hinge, with PA bushings
Dirak
15.12.2023
1-101 - Inserts Pr20.1
Dirak
15.12.2023
1-100 - Quarter-Turn, Screw-in Type, Optional: Water- and dust-tight accord...
Dirak
15.12.2023
7-152DST - DST Hinge Pr05 180° Stainless steel
Dirak
15.12.2023
4-323 - Hinge, with PA bushings
Dirak
15.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表