目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
7-210 - Screw.on Hinge AISI 316, Lift-off
Dirak
Stainless Steel
Powered by
CAD模型選擇
{dirak/edelstahl/7_210_asmtab.prj},{NB=224-9003.00-00000(0)},{BESTNR=224-9003.00-00000},{AUS=Stift L=23 mm},{W=0},{INFO=Product page DIRAK.com},{PPATH=einbausituation_c/assemblies/7_210_asmtpl.prj},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
224-9003.00-00000
224-9003.00-00000
Pin L=23mm
224-9005.00-00000
224-9005.00-00000
Pin L=17.6mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表