目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
7-138 - Concealed Hinge,for bending 18 to 20mm (0.709 to 0.787) stainless steel
Dirak
Stainless Steel
Powered by
CAD模型選擇
{dirak/edelstahl/7_138_asmtab.prj},{NB=216-9113.00-00000(0)},{BESTNR=216-9113.00-00000},{AUS=Philips Antrieb DIN 7982 ISO 7050 4.2x19mm},{W=0},{INFO=Product page DIRAK.com},{PPATH=einbausituation_d/assemblies/7_138_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
AUS
Mounting screw
ⁿ/ₐ
216-9113.00-00000
216-9113.00-00000
Philips according to DIN ...
216-9128.00-00000
216-9128.00-00000
T-20 according to ISO 145...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
7-140 - 120° Concealed Hinge, stainless steel
Dirak
15.12.2023
7-166 - 120° Concealed Hinge,with 'PULL-OUT' door removal stainless steel
Dirak
15.12.2023
7-139 - Concealed Hinge Pr03 120° Stainless Steel
Dirak
15.12.2023
7-145 - 120° Concealed Hinge,stainless steel 120°opening angle
Dirak
15.12.2023
7-150 - 120° Concealed Hinge,for bending 20mm stainless steel
Dirak
15.12.2023
7-160 - 120° Concealed Hinge,for bending 26mm stainless steel
Dirak
15.12.2023
7-220 - Hinge, stainless steel
Dirak
15.12.2023
7-165 - 120° Concealed Hinge,Heavy Duty version stainless steel
Dirak
15.12.2023
7-202 - Screw-on Hinge,stainless steel
Dirak
15.12.2023
7-211 - Corner Hinge,lift-off stainless steel
Dirak
15.12.2023
7-205 - Lift-off Hinge,both RH and LH application stainless steel
Dirak
15.12.2023
7-210 - Screw.on Hinge AISI 316, Lift-off
Dirak
15.12.2023
7-200 - Screw-on Hinge,stainless steel
Dirak
15.12.2023
7-262 - Screw-on Hinge,stainless steel
Dirak
15.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表