目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
7-134 - Hinge Pr05 180° Stainless Steel
Dirak
Stainless Steel
Powered by
CAD模型選擇
{dirak/edelstahl/7_134_asmtab.prj},{NB=212-9203.00-00000(0)},{BESTNR=212-9203.00-00000},{W=0},{AUS=Edelstahl},{AS=lose},{L=70},{MZ=Nein},{MA=anschraubbar},{INFO=Product page DIRAK.com},{PPATH=einbausituation_e/assemblies/7_134_asmtpl.prj},{VERS=3},{STIFT=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
AUS
Material pin
ⁿ/ₐ
AS
Pin version
ⁿ/ₐ
L
Pin length
[mm]
MZ
Installation accessories
ⁿ/ₐ
MA
Installation type
ⁿ/ₐ
212-9201.00-00000
212-9201.00-00000
Stainless Steel
loose
70
Yes
screw-on
212-9203.00-00000
212-9203.00-00000
Stainless Steel
loose
70
No
screw-on
212-9202.00-00000
212-9202.00-00000
POM
self-locking
57
Yes
screw-on
212-9204.00-00000
212-9204.00-00000
POM
self-locking
57
No
screw-on
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
7-135 - 180° Hinge,180°opening with adjacent doors stainless steel
Dirak
15.12.2023
7-150 - 120° Concealed Hinge,for bending 20mm stainless steel
Dirak
15.12.2023
7-138 - Concealed Hinge,for bending 18 to 20mm (0.709 to 0.787) stainless s...
Dirak
15.12.2023
7-139 - Concealed Hinge Pr03 120° Stainless Steel
Dirak
15.12.2023
7-140 - 120° Concealed Hinge, stainless steel
Dirak
15.12.2023
7-136 - 180° Hinge,for single cabinets stainless steel
Dirak
15.12.2023
7-160 - 120° Concealed Hinge,for bending 26mm stainless steel
Dirak
15.12.2023
7-166 - 120° Concealed Hinge,with 'PULL-OUT' door removal stainless steel
Dirak
15.12.2023
7-165 - 120° Concealed Hinge,Heavy Duty version stainless steel
Dirak
15.12.2023
7-090 - T-Handle IP65,screw-in type stainless steel
Dirak
15.12.2023
7-145 - 120° Concealed Hinge,stainless steel 120°opening angle
Dirak
15.12.2023
7-202 - Screw-on Hinge,stainless steel
Dirak
15.12.2023
7-200 - Screw-on Hinge,stainless steel
Dirak
15.12.2023
7-205 - Lift-off Hinge,both RH and LH application stainless steel
Dirak
15.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表