目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
7-089 - Compression Latch Pr20.1 with Wing Knob or Round Knob Stainless Steel
Dirak
Stainless Steel
Powered by
CAD模型選擇
{dirak/edelstahl/7_089_asmtab.prj},{NB=248-9048.01-00002(0,0,0,2,6)},{BEST=248-9048.01-00002},{KD=rechte Version, links schließend},{ROT=RH},{BTYP=Rundknauf},{AUS=kurze Achse},{MA=anschraubbar},{LE=1},{MON=0},{H=0},{HAUS=0},{MON2=0},{EAUS=2},{TUR=6.0},{INFO=Product page DIRAK.com},{TYP=B},{VERS=2},{PPATH=2023/assemblies/7_089_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
KD
Compression Latch
ⁿ/ₐ
BTYP
Insert
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
MA
Installation type
ⁿ/ₐ
LE
Delivery Unit
[Stück]
L
Length
[mm]
248-9050.01-00001
248-9050.01-00001
version RH, closing left
Wing knob
long axis
screw-on
1
0
248-9048.01-00001
248-9048.01-00001
version RH, closing left
Wing knob
short axis
screw-on
1
0
248-9050.01-00002
248-9050.01-00002
version RH, closing left
Round knob
long axis
screw-on
1
0
248-9048.01-00002
248-9048.01-00002
version RH, closing left
Round knob
short axis
screw-on
1
0
248-9050.02-00001
248-9050.02-00001
version LH, closing right
Wing knob
long axis
screw-on
1
0
248-9048.02-00001
248-9048.02-00001
version LH, closing right
Wing knob
short axis
screw-on
1
0
248-9050.02-00002
248-9050.02-00002
version LH, closing right
Round knob
long axis
screw-on
1
0
248-9048.02-00002
248-9048.02-00002
version LH, closing right
Round knob
short axis
screw-on
1
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
7-105.01 - Cams L35/45 without Ramp and Stop
Dirak
15.12.2023
7-077.02 - Catch with H-Dimension Adjustment Stainless Steel
Dirak
30.01.2022
Small Compression Latch 16 / 22, Slotted Recess, incl. Cam (Set)
FATH
19.03.2024
1-045 - Compression Latch (small version)
Dirak
15.12.2023
7-071 - Compression Latch with spring loaded flap
Dirak
15.12.2023
06180 - Palm grips similar to DIN 6335
norelem
30.05.2024
GN 101.1 - Adjustable hand levers, Internal parts Stainless Steel, external...
Elesa+Ganter
28.03.2024
K0529 - Compression latches
KIPP
27.05.2024
RL-2510-P - Stud Mount Leveling Feet - Plastic Swivel Base
Reid Supply
28.01.2022
CM. - ELESA-Latches with knob
Elesa
11.06.2024
1-078 - Compression Latch short axis
Dirak
15.12.2023
J130 - UNIVERSAL TUBULAR LOCK WITH KNOB
Boteco
17.11.2021
1-081.01 - Compression Latch Pr20.1
Dirak
30.01.2022
1-079 - Compression Latch Pr20.1 L32 with H-Dimension Adjustment
Dirak
15.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表