目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
1-053 - Quarter-Turn with Cylinder Pr14.1 L13.5
Dirak
Quarter-Turns
Powered by
CAD模型選擇
{dirak/drehriegel/1_053_asmtab.prj},{NB=220-9222.00-07200(Mutter, SonderausfuehrungSonderausfuehrung,Rechts,5,19.5)},{BESTNR=220-9222.00-07200},{WER=GDZn, schwarz},{ERD=gleichschliessend DIRAK 2233X},{MU=Mutter, Sonderausfuehrung},{AUS=Sonderausfuehrung (Zunge mit Klipsbefest.)},{H=19.5},{ES=Rechts},{TUR=5},{INFO=Product page DIRAK.com},{VERS=1},{PPATH=einbau_16mm/assemblies/1_053_asmtpl.prj},{VERSX=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
WER
Housing Material
ⁿ/ₐ
ERD
Locking type
ⁿ/ₐ
MU
Standard nut and grounding/earthing nut
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
H
Height
[mm]
220-9207.00-00000
220-9207.00-00000
Zinc die, chrome plated
Keyed alike DIRAK 2233X
Standard nut
Riveted cam
7.5
220-9208.00-00000
220-9208.00-00000
Zinc die, chrome plated
Keyed alike DIRAK 2233X
Standard nut
Riveted cam
13.5
220-9209.00-00000
220-9209.00-00000
Zinc die, chrome plated
Keyed alike DIRAK 2233X
Standard nut
Riveted cam
19.5
220-9207.00-07200
220-9207.00-07200
Zinc die, chrome plated
Keyed alike DIRAK 2233X
Standard nut
Cam fixed with C-clip
7.5
220-9208.00-07200
220-9208.00-07200
Zinc die, chrome plated
Keyed alike DIRAK 2233X
Standard nut
Cam fixed with C-clip
13.5
220-9209.00-07200
220-9209.00-07200
Zinc die, chrome plated
Keyed alike DIRAK 2233X
Standard nut
Cam fixed with C-clip
19.5
220-9213.00-00000
220-9213.00-00000
Zinc die, chrome plated
Keyed alike DIRAK 2233X
Grounding nut
Riveted cam
7.5
220-9214.00-00000
220-9214.00-00000
Zinc die, chrome plated
Keyed alike DIRAK 2233X
Grounding nut
Riveted cam
13.5
220-9215.00-00000
220-9215.00-00000
Zinc die, chrome plated
Keyed alike DIRAK 2233X
Grounding nut
Riveted cam
19.5
220-9213.00-07200
220-9213.00-07200
Zinc die, chrome plated
Keyed alike DIRAK 2233X
Grounding nut
Cam fixed with C-clip
7.5
220-9214.00-07200
220-9214.00-07200
Zinc die, chrome plated
Keyed alike DIRAK 2233X
Grounding nut
Cam fixed with C-clip
13.5
220-9215.00-07200
220-9215.00-07200
Zinc die, chrome plated
Keyed alike DIRAK 2233X
Grounding nut
Cam fixed with C-clip
19.5
220-9220.00-07200
220-9220.00-07200
Zinc die, black
Keyed alike DIRAK 2233X
Standard nut, Special ver...
Cam fixed with C-clip
7.5
220-9221.00-07200
220-9221.00-07200
Zinc die, black
Keyed alike DIRAK 2233X
Standard nut, Special ver...
Cam fixed with C-clip
13.5
220-9222.00-07200
220-9222.00-07200
Zinc die, black
Keyed alike DIRAK 2233X
Standard nut, Special ver...
Cam fixed with C-clip
19.5
220-9210.00-00000
220-9210.00-00000
Zinc die, chrome plated
Keyed different/mixed
Standard nut
Riveted cam
7.5
220-9211.00-00000
220-9211.00-00000
Zinc die, chrome plated
Keyed different/mixed
Standard nut
Riveted cam
13.5
220-9212.00-00000
220-9212.00-00000
Zinc die, chrome plated
Keyed different/mixed
Standard nut
Riveted cam
19.5
220-9210.00-07200
220-9210.00-07200
Zinc die, chrome plated
Keyed different/mixed
Standard nut
Cam fixed with C-clip
7.5
220-9211.00-07200
220-9211.00-07200
Zinc die, chrome plated
Keyed different/mixed
Standard nut
Cam fixed with C-clip
13.5
220-9212.00-07200
220-9212.00-07200
Zinc die, chrome plated
Keyed different/mixed
Standard nut
Cam fixed with C-clip
19.5
220-9216.00-00000
220-9216.00-00000
Zinc die, chrome plated
Keyed different/mixed
Grounding nut
Riveted cam
7.5
220-9217.00-00000
220-9217.00-00000
Zinc die, chrome plated
Keyed different/mixed
Grounding nut
Riveted cam
13.5
220-9218.00-00000
220-9218.00-00000
Zinc die, chrome plated
Keyed different/mixed
Grounding nut
Riveted cam
19.5
220-9216.00-07200
220-9216.00-07200
Zinc die, chrome plated
Keyed different/mixed
Grounding nut
Cam fixed with C-clip
7.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表