您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
EHK381V-XXP - PCB Terminal Blocks,Screw Connection,Pitch:3.81mm,M2,300V,10A
DINKLE
印刷电路板式接线端子
印刷电路板式
螺丝式
Powered by
CAD模型選擇
{dinkle/pcb20terminal20blocks20and20pcb20connectors/pcb20terminal20blocks/screw20connection/ehk381v-xxp.prj},{NB=EHK381V-10P},{NAME=EHK381V-10P},{PREVIEW=../../../_pool_/5e/01/ehk381v-xxp.png},{PTTE=PCB Terminal Blocks},{PH=3.81},{CR=GREEN (default)},{CNMD=Screw Connection},{TEOFLG=Without},{SGMD=Wave Soldering},{LH=39.21},{WH=9.3},{HH=12.6},{PNDS=0.5x0.8},{PNLH=2.7},{PCB_HD=1.1},{CTDM=10},{NROFPS=10P},{LL=1},{CNPS=10},{IGML=PA66},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=COPPER ALLOY},{POCS=Tin PLATED},{RDVE=320},{RDCT=10},{RDVE2_2=320},{RDVE3_2=320},{RDVE3_3=160},{RIV2_2=4},{RIV3_2=4},{RIV3_3=4},{CCSS_MIN=0.2},{CCSS_MAX=1.5},{CCSSD_MIN=0.2},{CCSSD_MAX=1.5},{CCSFWFWTI_MIN=0.25},{CCSFWFWTI_MAX=1},{CCSFWFWI_MIN=0.25},{CCSFWFWI_MAX=1},{RV_UL_CUL_B=300},{RC_UL_CUL_B=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
NAME
品名
ⁿ/ₐ
PTTE
产品类型
ⁿ/ₐ
PH
间距
[mm]
CR
产品颜色
ⁿ/ₐ
CNMD
接线方式
ⁿ/ₐ
TEOFLG
固定方式
ⁿ/ₐ
SGMD
焊接方式
ⁿ/ₐ
LH
产品长度
[mm]
WH
产品宽度
[mm]
HH
产品高度
[mm]
PNDS
出脚尺寸
[mm]
PNLH
出脚长度
[mm]
PCB_HD
焊孔直径
[mm]
CTDM
电位数
ⁿ/ₐ
NROFPS
产品点数
ⁿ/ₐ
LL
产品层数
ⁿ/ₐ
CNPS
连接点数
ⁿ/ₐ
IGML
绝缘材料
ⁿ/ₐ
IGMLGP
绝缘材料组别
ⁿ/ₐ
UL94FR
阻燃等级,符合UL94
ⁿ/ₐ
INRE
绝缘阻抗
ⁿ/ₐ
CRML
导体材料
ⁿ/ₐ
POCS
导体表面镀层
ⁿ/ₐ
RDVE
额定电压
[V]
RDCT
额定电流
[A]
RDVE2_2
额定电压(II/2)
[V]
RDVE3_2
额定电压(III/2)
[V]
RDVE3_3
额定电压(III/3)
[V]
RIV2_2
额定冲击电压(II/2)
[kV]
RIV3_2
额定冲击电压(III/2)
[kV]
RIV3_3
额定冲击电压(III/3)
[kV]
CCSS_MIN
最小硬质导线横截面积
[mm²]
CCSS_MAX
最大硬质导线横截面积
[mm²]
CCSSD_MIN
最小柔性导线横截面积
[mm²]
CCSSD_MAX
最大柔性导线横截面积
[mm²]
CCSFWFWTI_MIN
柔性导线横截面积,最小的管状裸端子
[mm²]
CCSFWFWTI_MAX
柔性导线横截面积,最大的管状裸端子
[mm²]
CCSFWFWI_MIN
柔性导线横截面积,最小的管状预绝缘端子
[mm²]
CCSFWFWI_MAX
柔性导线横截面积,最大的管状预绝缘端子
[mm²]
RV_UL_CUL_B
额定电压 (UL/CUL标准B组)
[V]
RC_UL_CUL_B
额定电流 (UL/CUL标准B组)
[A]
MIN_WCAT_UL_CUL
最小導線,符合UL/CUL
[AWG]
MAX_WCAT_UL_CUL
最大導線,符合UL/CUL
[AWG]
MIN_SWCAT_UL_CUL
最小硬质導線,符合UL/CUL
[AWG]
MAX_SWCAT_UL_CUL
最大硬质導線,符合UL/CUL
[AWG]
SWTD
螺纹规格
ⁿ/ₐ
SRSE
螺丝刀规格
ⁿ/ₐ
TT_MIN
最小扭矩
[N.m]
TT_MAX
最大扭矩
[N.m]
SGLH
剥线长度
[mm]
FP
手指接触防护IP20
ⁿ/ₐ
OGTE_MAX
最高工作温度
[℃]
OGTE_MIN
最低工作温度
[℃]
UL_R
UL认证
ⁿ/ₐ
ROHS_A
RoHS许可
ⁿ/ₐ
EHK381V-04P
EHK381V-04P
PCB Terminal Blocks
3.81
GREEN (default)
Screw Connection
Without
Wave Soldering
16.35
9.3
12.6
0.5x0.8
2.7
1.1
4
04P
1
4
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
10
320
320
160
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
1
300
10
26
16
26
16
M2
0.4x2.5
0.2
0.25
6~7
YES
120
-40
YES
YES
EHK381V-05P
EHK381V-05P
PCB Terminal Blocks
3.81
GREEN (default)
Screw Connection
Without
Wave Soldering
20.16
9.3
12.6
0.5x0.8
2.7
1.1
5
05P
1
5
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
10
320
320
160
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
1
300
10
26
16
26
16
M2
0.4x2.5
0.2
0.25
6~7
YES
120
-40
YES
YES
EHK381V-06P
EHK381V-06P
PCB Terminal Blocks
3.81
GREEN (default)
Screw Connection
Without
Wave Soldering
23.97
9.3
12.6
0.5x0.8
2.7
1.1
6
06P
1
6
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
10
320
320
160
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
1
300
10
26
16
26
16
M2
0.4x2.5
0.2
0.25
6~7
YES
120
-40
YES
YES
EHK381V-07P
EHK381V-07P
PCB Terminal Blocks
3.81
GREEN (default)
Screw Connection
Without
Wave Soldering
27.78
9.3
12.6
0.5x0.8
2.7
1.1
7
07P
1
7
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
10
320
320
160
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
1
300
10
26
16
26
16
M2
0.4x2.5
0.2
0.25
6~7
YES
120
-40
YES
YES
EHK381V-08P
EHK381V-08P
PCB Terminal Blocks
3.81
GREEN (default)
Screw Connection
Without
Wave Soldering
31.59
9.3
12.6
0.5x0.8
2.7
1.1
8
08P
1
8
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
10
320
320
160
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
1
300
10
26
16
26
16
M2
0.4x2.5
0.2
0.25
6~7
YES
120
-40
YES
YES
EHK381V-09P
EHK381V-09P
PCB Terminal Blocks
3.81
GREEN (default)
Screw Connection
Without
Wave Soldering
35.4
9.3
12.6
0.5x0.8
2.7
1.1
9
09P
1
9
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
10
320
320
160
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
1
300
10
26
16
26
16
M2
0.4x2.5
0.2
0.25
6~7
YES
120
-40
YES
YES
EHK381V-10P
EHK381V-10P
PCB Terminal Blocks
3.81
GREEN (default)
Screw Connection
Without
Wave Soldering
39.21
9.3
12.6
0.5x0.8
2.7
1.1
10
10P
1
10
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
10
320
320
160
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
1
300
10
26
16
26
16
M2
0.4x2.5
0.2
0.25
6~7
YES
120
-40
YES
YES
EHK381V-11P
EHK381V-11P
PCB Terminal Blocks
3.81
GREEN (default)
Screw Connection
Without
Wave Soldering
43.02
9.3
12.6
0.5x0.8
2.7
1.1
11
11P
1
11
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
10
320
320
160
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
1
300
10
26
16
26
16
M2
0.4x2.5
0.2
0.25
6~7
YES
120
-40
YES
YES
EHK381V-12P
EHK381V-12P
PCB Terminal Blocks
3.81
GREEN (default)
Screw Connection
Without
Wave Soldering
46.83
9.3
12.6
0.5x0.8
2.7
1.1
12
12P
1
12
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
10
320
320
160
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
1
300
10
26
16
26
16
M2
0.4x2.5
0.2
0.25
6~7
YES
120
-40
YES
YES
EHK381V-13P
EHK381V-13P
PCB Terminal Blocks
3.81
GREEN (default)
Screw Connection
Without
Wave Soldering
50.64
9.3
12.6
0.5x0.8
2.7
1.1
13
13P
1
13
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
10
320
320
160
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
1
300
10
26
16
26
16
M2
0.4x2.5
0.2
0.25
6~7
YES
120
-40
YES
YES
EHK381V-14P
EHK381V-14P
PCB Terminal Blocks
3.81
GREEN (default)
Screw Connection
Without
Wave Soldering
54.45
9.3
12.6
0.5x0.8
2.7
1.1
14
14P
1
14
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
10
320
320
160
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
1
300
10
26
16
26
16
M2
0.4x2.5
0.2
0.25
6~7
YES
120
-40
YES
YES
EHK381V-15P
EHK381V-15P
PCB Terminal Blocks
3.81
GREEN (default)
Screw Connection
Without
Wave Soldering
58.26
9.3
12.6
0.5x0.8
2.7
1.1
15
15P
1
15
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
10
320
320
160
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
1
300
10
26
16
26
16
M2
0.4x2.5
0.2
0.25
6~7
YES
120
-40
YES
YES
EHK381V-16P
EHK381V-16P
PCB Terminal Blocks
3.81
GREEN (default)
Screw Connection
Without
Wave Soldering
62.07
9.3
12.6
0.5x0.8
2.7
1.1
16
16P
1
16
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
10
320
320
160
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
1
300
10
26
16
26
16
M2
0.4x2.5
0.2
0.25
6~7
YES
120
-40
YES
YES
EHK381V-02P
EHK381V-02P
PCB Terminal Blocks
3.81
GREEN (default)
Screw Connection
Without
Wave Soldering
8.73
9.3
12.6
0.5x0.8
2.7
1.1
2
02P
1
2
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
10
320
320
160
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
1
300
10
26
16
26
16
M2
0.4x2.5
0.2
0.25
6~7
YES
120
-40
YES
YES
EHK381V-03P
EHK381V-03P
PCB Terminal Blocks
3.81
GREEN (default)
Screw Connection
Without
Wave Soldering
12.54
9.3
12.6
0.5x0.8
2.7
1.1
3
03P
1
3
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
10
320
320
160
4
4
4
0.2
1.5
0.2
1.5
0.25
1
0.25
1
300
10
26
16
26
16
M2
0.4x2.5
0.2
0.25
6~7
YES
120
-40
YES
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表