Nederlands
svenska
English
Series A8
Danly
Custom Die Sets
Ball Bearing
Series A8
Powered by
CAD模型選擇
{danly/sondergestelle/kugelfuehrung/serie_a8/a8_asmtab.prj},{NB=A8 300x185 (111111021050115040022056)},{AMINX=300.000},{AMAX=1400.000},{AE=700},{BMIN=185.000},{BMAX=1400.000},{ANZAHL=4},{C1MIN=50.000},{C1MAX=100.000},{C2MIN=40.000},{C2MAX=80.000},{C3MIN=32.000},{C3MAX=64.000},{D1=32},{D2=40},{P=56},{F1=88.5},{F2X=92.5},{E=30.000},{DE2=37.000},{NDM1=8.000},{KDM1=6.647},{NDM2=8.000},{KDM2=6.647},{M1=32.500},{M2=37.000},{L1=220.000},{L2=130.000},{L3=140.000},{L4=150.000},{L5=160.000},{L6=170.000},{L7=180.000},{L9=190.000},{L10=200.000},{L11=240.000},{L12=260.000},{L13=280.000},{L14=320.000},{L15=0.000},{A=300},{B=185},{VERSB=1},{AUSB=110},{VERSK=2},{AUSK=105},{AUS=1},{VERSZ=0},{AUSZB=1},{AUSZK=1},{TF=1},{MF=1},{C1=50},{C2=40},{C3=0},{L=220}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Part No.
ⁿ/ₐ
AE
Reccomended Max Depth B
[mm]
A1
[mm]
B2
[mm]
D1
[mm]
D2
[mm]
P
[mm]
F1
[mm]
F2
ⁿ/ₐ
A8 100x156
A8
300
250
6
25
32
48
75.0
78
A8 300x185
A8
700
477
8
32
40
56
88.5
92.5
A8 700x219
A8
1400
909
10
40
50
64
104.5
109.5
A8 1400x251
A8
2000
1641
10
50
63
73
120.5
125.5
A8 2000x276
A8
2500
2276
0
63
80
82
138.0
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表