Nederlands
svenska
English
CDSN - Gas Springs
Danly
Springs
Gas Springs
Manifold System
Cylinder
CDSN
Powered by
CAD模型選擇
{danly/federn/gasdruckfedern/speicherplattesystem/zylinder/cdsn/cdsn_asm-tab.prj},{NB=ICDSN0250500},{BESTNR=ICDSN025050},{NK=25},{HUB=50.0},{HUBST=0},{A=40.5},{X=42.0},{D=70},{F=61.0},{S=28},{B=-1,7},{BX=1.7},{G=15},{P=M 64 x 2},{NDM=64},{KDM=61.546},{BHUB=48.3},{XX1=60.500},{XX2=1.500},{XX3=3.500},{XX4=74.300},{XX5=24.300},{XX6=54.000},{PPATH=cdsn_asm-tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Part No.
ⁿ/ₐ
NK
nominal force
[KN]
HUB
max. Working Stroke
[mm]
A
[mm]
X
[mm]
D
[mm]
F
[mm]
S
[mm]
B
[mm]
G
[mm]
P
Thread
ⁿ/ₐ
ICDSN003012
ICDSN003012
3,3
12.5
18.3
20.0
32
23.5
10
13
15
M 27 x 2
ICDSN003025
ICDSN003025
3,3
25.0
18.3
20.0
32
23.5
10
13
15
M 27 x 2
ICDSN003038
ICDSN003038
3,3
38.0
18.3
20.0
32
23.5
10
13
15
M 27 x 2
ICDSN003050
ICDSN003050
3,3
50.0
18.3
20.0
32
23.5
10
13
15
M 27 x 2
ICDSN003075
ICDSN003075
3,3
75.0
18.3
20.0
32
23.5
10
13
15
M 27 x 2
ICDSN003100
ICDSN003100
3,3
100.0
18.3
20.0
32
23.5
10
13
15
M 27 x 2
ICDSN005025
ICDSN005025
5
25.0
40.5
42.0
42
32.5
12
-6,7
15
M 36 x 2
ICDSN005038
ICDSN005038
5
38.0
40.5
42.0
42
32.5
12
-6,7
15
M 36 x 2
ICDSN005050
ICDSN005050
5
50.0
40.5
42.0
42
32.5
12
-6,7
15
M 36 x 2
ICDSN005075
ICDSN005075
5
75.0
40.5
42.0
42
32.5
12
-6,7
15
M 36 x 2
ICDSN005100
ICDSN005100
5
100.0
40.5
42.0
42
32.5
12
-6,7
15
M 36 x 2
ICDSN010025
ICDSN010025
10
25.0
40.5
42.0
54
42.0
22
-3,2
15
M 48 x 2
ICDSN010038
ICDSN010038
10
38.0
40.5
42.0
54
42.0
22
-3,2
15
M 48 x 2
ICDSN010050
ICDSN010050
10
50.0
40.5
42.0
54
42.0
22
-3,2
15
M 48 x 2
ICDSN010075
ICDSN010075
10
75.0
40.5
42.0
54
42.0
22
-3,2
15
M 48 x 2
ICDSN010100
ICDSN010100
10
100.0
40.5
42.0
54
42.0
22
-3,2
15
M 48 x 2
ICDSN010150
ICDSN010150
10
150.0
40.5
42.0
54
42.0
22
-3,2
15
M 48 x 2
ICDSN025025
ICDSN025025
25
25.0
40.5
42.0
70
61.0
28
-1,7
15
M 64 x 2
ICDSN025038
ICDSN025038
25
38.0
40.5
42.0
70
61.0
28
-1,7
15
M 64 x 2
ICDSN025050
ICDSN025050
25
50.0
40.5
42.0
70
61.0
28
-1,7
15
M 64 x 2
ICDSN025075
ICDSN025075
25
75.0
40.5
42.0
70
61.0
28
-1,7
15
M 64 x 2
ICDSN025100
ICDSN025100
25
100.0
40.5
42.0
70
61.0
28
-1,7
15
M 64 x 2
ICDSN025150
ICDSN025150
25
150.0
40.5
42.0
70
61.0
28
-1,7
15
M 64 x 2
ICDSN035025
ICDSN035025
35
25.0
49.5
51.5
88
76.0
28
1,5
18
M 80 x 2
ICDSN035038
ICDSN035038
35
38.0
49.5
51.5
88
76.0
28
1,5
18
M 80 x 2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表