Nederlands
svenska
English
Round hollow bar
Danly
Springs
DANFLEX
Bars
Powered by
CAD模型選擇
{danly/federn/danflex/staebe/staebe_mit_bohrung.prj},{NB=U-040500-80},{HAERTE=1},{D1=40},{D2=13.5},{H=500},{BESTNRXX=U-040500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Part No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
H
[mm]
U-016250-80
U-016250-80
16
6.5
250
U-020250-80
U-020250-80
20
8.5
250
U-025250-80
U-025250-80
25
10.5
250
U-032250-80
U-032250-80
32
13.5
250
U-040250-80
U-040250-80
40
13.5
250
U-016500-80
U-016500-80
16
6.5
500
U-020500-80
U-020500-80
20
8.5
500
U-025500-80
U-025500-80
25
10.5
500
U-032500-80
U-032500-80
32
13.5
500
U-040500-80
U-040500-80
40
13.5
500
U-050250-80
U-050250-80
50
17.0
250
U-063250-80
U-063250-80
63
17.0
250
U-080250-80
U-080250-80
80
21.0
250
U-100250-80
U-100250-80
100
21.0
250
U-125250-80
U-125250-80
125
27.0
250
U-050500-80
U-050500-80
50
17.0
500
U-063500-80
U-063500-80
63
17.0
500
U-080500-80
U-080500-80
80
21.0
500
U-100500-80
U-100500-80
100
21.0
500
U-125500-80
U-125500-80
125
27.0
500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表