目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
Cylinder mounting
CY.PAG
Rodless cylinders
R1B - Series Standard
Accessories
Powered by
CAD模型選擇
{cypag/rodless_cylinders/r1b/zubehor/zylinderbefestigungen.prj},{NB=RPA32A},{TYP=24/3.0},{CNSORDERNO=RPA32A},{CYL=R1A32 / R1B32},{AUS=Connection set RPA: 2 brackets, 4 screws 10.9 zinc plated acc. DIN 912},{VERS=3},{A=5.0},{B=36},{C=51},{D=6.5},{E=8.0},{F=24},{G=4.0},{H=20.0},{P=20},{PLVIS=1},{PLFVIS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Bill of material
ⁿ/ₐ
CYL
Zyl. -Ø
ⁿ/ₐ
AUS
Description
ⁿ/ₐ
A
Dimension A
[mm]
B
Dimension B
[mm]
C
Dimension C
[mm]
D
Dimension D
[mm]
E
Dimension E
[mm]
F
Dimension F
[mm]
G
Dimension G
[mm]
H
Dimension H
[mm]
P
Dimension P
[mm]
RPA16S
RPA16S
R1A16 / R1B16
Connection set RPA: 2 bra...
1.5
18
26
3.6
4.0
14
1.5
12.5
-
RPA25S
RPA25S
R1A25 / R1B25
Connection set RPA: 2 bra...
2.5
27
40
5.5
6.0
22
2.0
18.0
-
RPA32A
RPA32A
R1A32 / R1B32
Connection set RPA: 2 bra...
5.0
36
51
6.5
8.0
24
4.0
20.0
20
RPA40A
RPA40A
R1A40 / R1B40
Connection set RPA: 2 bra...
5.0
54
71
9.0
11.5
24
2.0
20.0
30
RPA50A
RPA50A
R1B50
Connection set RPA: 2 bra...
5.0
70
80
9.0
12.5
25
1.0
25.0
45
RPA63A
RPA63A
R1B63
Connection set RPA: 2 bra...
5.0
78
105
11.0
15.0
30
2.0
40.0
48
RPB32S
RPB32S
R1A32 / R1B32
Connection set RPB for R1...
5.0
30
45
4.5
7.2
30
4.0
20.0
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表