目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
G-Mobile central support
CY.PAG
Rodless cylinders
R1B - Series Standard
Accessories
Powered by
CAD模型選擇
{cypag/rodless_cylinders/r1b/zubehor/g_mobile_mittelstutze_2.prj},{NB=RFG16A},{TYP=16},{CNSORDERNO=RFG16A},{CYL=R1A16 / R1B16 / R1D16 / R1E16 / R1F16},{AUS=Farbe: natur, Material: AL },{VERS=1},{AG=18},{BG=30},{EG=21.0},{GG=M4},{JG=11.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Bill of material
ⁿ/ₐ
CYL
Zyl. -ø
ⁿ/ₐ
AUS
Description
ⁿ/ₐ
AG
Dimension AG
[mm]
BG
Dimension BG
[mm]
EG
Dimension EG
[mm]
GG
Dimension GG
ⁿ/ₐ
JG
Dimension JG
[mm]
RFG16A
RFG16A
R1A16 / R1B16 / R1D16 / R...
Color: natural, Material:...
18
30
21.0
M4
11.5
RFG25A
RFG25A
R1A25 / R1B25 / R1D25 / R...
Color: natural, Material:...
36
50
34.5
M5
14.0
RFG32A
RFG32A
R1A32 / R1B32 / R1D32 / R...
Color: natural, Material:...
36
50
41.8
M6
14.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表