目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
Cylinder mounting Fixation
CY.PAG
Rodless cylinders
R1A -The Classic
Accessories
Powered by
CAD模型選擇
{cypag/rodless_cylinders/r1a/zubehor/zylinderbefestigungen_25.prj},{NB=RFC32A},{TYP=25/3.0},{CNSORDERNO=RFC32A},{CYL=R1A32 / R1B32},{AUS=Befestigungssatz 25/.: Stützbefestigungen Aluminium exloiert},{A=5.0},{J=82.0},{K=91.0},{L=30},{M=Ø4.5},{N=45},{O=6.0},{P=20},{Q=30},{R=20},{VERS=3},{PLVIS=1},{PLFVIS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Bill of material
ⁿ/ₐ
CYL
Zyl. -Ø
ⁿ/ₐ
AUS
Description
ⁿ/ₐ
A
Dimension A
[mm]
L
Dimension L
[mm]
M
Dimension M
[mm]
N
Dimension N
[mm]
Q
Dimension Q
[mm]
R
Dimension R
[mm]
RFC16A
RFC16A
R1A16 / R1B16
Connection Set RFC: body ...
1.5
5
Ø5.5
20
-
-
RFC25A
RFC25A
R1A25 / R1B25
Connection Set RFC: body ...
2.5
6
Ø5.5
20
-
-
RFC32A
RFC32A
R1A32 / R1B32
Connection Set RFC: body ...
5.0
30
Ø4.5
45
30
20
RFC40A
RFC40A
R1A40 / R1B40
Connection Set RFC: body ...
5.0
25
Ø4.5
45
30
20
RFC50A
RFC50A
R1B50
Connection Set RFC: body ...
5.0
35
6.5
45
30
35
RFC63A
RFC63A
R1B63
Connection Set RFC: body ...
5.0
35
6.5
45
30
35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表